![CAPACITOR CAN SDY 10/12KVAR 440V main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/b/l/blrcs100a120b44.jpg)
CAPACITOR CAN SDY 10/12KVAR 440V
غير شامل الضريبة
غير شامل الضريبة
الوصف
EasyCan capacitor are designed to work in slightly polluted netwroks with Detuned reactors. These capacitors are used for standard operating conditions, and when no significant non-linear loads are present. These capacitor are the right choice to maximize the savings in an electrical system which is stable. This capacitor provides a rated output power of 10 kVar at 440V AC, 50 Hz. Fastening assured by a double Faston terminal. This component meet the standards IEC 60831-1 and IEC 60831-2. The case product weight is 1.1 kg.
Product Details
Activity | DPLVP |
---|---|
Ambient Air Temperature for Operation | -25-55 °C |
Diameter | 70 mm |
الارتفاع | 245 mm |
Inrush Current | 200 x In |
Ip Degree of Protection | IP20 |
Mounting Mode | vertical |
Net Weight | 1.1 kg |
Network Frequency | 50/60 Hz |
اسم المنتج | EasyLogic PFC Capacitor |
Product or Component Type | standard duty capacitor |
Range | EasyLogic |
Relative Humidity | 95-95 % |
Service Life in Hours | 100000 h |
Standards | IEC 60831-2 |
Type of Installation | indoor installation |
Connections - Terminals | double Faston terminal |
[imp] Maximum Permanent Current | 1.5 x In |
Capacitance Tolerance | - 5 % to 10 % |
Dielectric Losses | < 0.2 W/kvar |
Dielectric Material | metallized polypropylene film with Zn/Al alloy, |
Impregnation Material | non-PCB soft PUR resin |
Maximum Permissible Voltage | 1.1 x Un (8 hours over 24 hours) |
Maximum Switching Operation Per Year | 5000 |
Network Harmonic Content | <= 10 % |
Operating Altitude | 2000 m |
Power Losses | < 0.5 W/kVAr |
Rated Voltage | 440-440 V AC 50/60 Hz |
Series Name | EasyLogic PFC Capacitor |
Temperature Class | D |
Voltage Test | 2.15 x Un AC between terminals for 10 s |
Reactive Power Rating | 10 kvar 440 V 50 Hz |