![CAPACITOR CAN HDY 15/18KVAR 400V main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/b/l/blrch150a180b40_1.jpg)
CAPACITOR CAN HDY 15/18KVAR 400V
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![CAPACITOR CAN HDY 15/18KVAR 400V](https://eshop-eg.se.com/media/catalog/product/b/l/blrch150a180b40_1.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
CAPACITOR CAN HDY 15/18KVAR 400V
غير شامل الضريبة
غير شامل الضريبة
الوصف
VarPlus Can capacitor are a reliable and flexible solution for power factor correction in stringent operating conditions. These capacitors are particularly used for higher voltage disturbances or when a few non-linear loads are present. The rated current of the capacitors must be in increased in order to cope with the circulation of the harmonic current. This capacitor provides a rated output power of 13.5 kVar at 380V AC, 50 Hz. Fastening assured by a ClampTite terminal. This component meet the standards IEC 60831-1 and IEC 60831-2. The case product weight is 1.6 kg.
Product Details
Activity | DPLVP |
---|---|
Ambient Air Temperature for Operation | -25-55 °C |
Diameter | 90 mm |
الارتفاع | 242 mm |
Inrush Current | 250 x In |
Ip Degree of Protection | IP20 |
Mounting Mode | upright/horizontal |
Net Weight | 1.6 kg |
Network Frequency | 50/60 Hz |
اسم المنتج | PowerLogic PFC Capacitor |
Product or Component Type | heavy duty capacitor |
Range | PowerLogic |
Range of Product | PowerLogic |
Relative Humidity | 95-95 % |
Service Life in Hours | 130000 h |
Standards | IEC 60831-1 |
Type of Installation | indoor installation |
Connections - Terminals | ClampTite terminal |
[imp] Maximum Permanent Current | 1.8 x In |
Capacitance Tolerance | - 5 % to 10 % |
Dielectric Losses | < 0.2 W/kvar |
Dielectric Material | metallized polypropylene film with Zn/Al alloy, special resistivity & profile, special edge (wave cut) |
Impregnation Material | non-PCB dry PUR resin |
Maximum Permissible Voltage | 1.1 x Un (8 hours over 24 hours) |
Maximum Switching Operation Per Year | 7000 |
Network Harmonic Content | <= 20 % |
Operating Altitude | 2000 m |
Power Losses | < 0.5 W/kVAr |
Rated Voltage | 380-415 V AC 50/60 Hz |
Series Name | HDuty |
Temperature Class | D |
Voltage Test | 2.15 x Un AC between terminals for 10 s |
Reactive Power Rating | 13.5 kvar 380 V 50 Hz |