![Cable Interlocking Adaptation Fixture - for Masterpact NT Fixed main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/3/3/33200.jpg)
Cable Interlocking Adaptation Fixture - for Masterpact NT Fixed
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPATS |
---|---|
Accessory / Separate Part Category | interlocking accessory |
Control Type | remote control |
الارتفاع | 9.0 cm |
Interlocked Device | MasterPact NT |
Mounting Mode | fixed |
Product or Component Type | cable adaptation fixture |
Range | Masterpact |
Range Compatibility | MasterPact NT |
Range of Product | MasterPact NT |
العرض | 17.4 cm |
Source Changeover Interlock | interlocking 2 sources by cable |
Range Compatibility | Masterpact MasterPact NT , Masterpact MasterPact NT |
Length | 28.0 cm |