![CONTROLLER M221-16IO TR.NPN main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/t/m/tm221c16u.jpg)
CONTROLLER M221-16IO TR.NPN
غير شامل الضريبة
غير شامل الضريبة
الوصف
CONTROLLER M221-16IO TR.NPN This product is part of the Modicon M221 range, an offer of programmable logic controllers for hardwired architectures. This logic controller provides 9 discrete, 4 fast inputs, 7 sink transistor outputs, 2 fast outputs with PNP transistor output with 10bit resolution. The I/O are connected on removable screw terminal blocks. It is a Modicon logic controller with a rated supply/output voltage of 24V DC, an output current of 0.5A with sink or source input logic and positive output logic. This product requires minimal installation and offers tremendous versatility. Integrated connections are USB port with mini B USB 2.0 connector, non isolated serial link serial 1 with RJ45 connector and RS485 interface and non isolated serial link serial 2 with RJ45 connector and RS232/RS485 interface. It is a Modicon M221 controller with a network frequency of 50/60Hz, 256KB for internal variables RAM, user application and data RAM, built-in flash memory of 256KB and SD card memory capacity of 2GB. It is an IP20 rated product. Its dimensions are 95mm (Width) x 70mm (Depth) x 90mm (Height). It weighs 0.346kg. This product is certified by CE, IACS E10, CSA, RCM, LR, ABS, DNV-GL, EAC and CULus. It meets EN/IEC 61010-2-201, EN/IEC 61131-2 and EN/IEC 60664-1 standards. The Modicon M221 logic controllers are programmed with EcoStruxure Machine Expert - Basic software. It supports DIN rail mount.
Product Details
[us] Rated Supply Voltage | 24 V DC |
---|---|
Ambient Air Temperature for Operation | -10-55 °C (horizontal installation) |
Ambient Air Temperature for Storage | -25-70 °C |
العمق | 70 mm |
Electrical Connection | removable screw terminal block for inputs |
Environmental Characteristic | ordinary and hazardous location |
Function Available | PLS |
الارتفاع | 90 mm |
Inrush Current | 35 A |
Ip Degree of Protection | IP20 with protective cover in place |
Marking | CE |
Mechanical Durability | 20000000 cycles for transistor output |
Mounting Support | top hat type TH35-15 rail conforming to IEC 60715 |
Net Weight | 0.558 kg |
Pollution Degree | <= 2 |
Product Certifications | DNV-GL |
Product or Component Type | logic controller |
Protection Type | without protection |
Range of Product | Modicon M221 |
Relative Humidity | 10-95 %, without condensation (in operation) |
Response Time | 35 µs turn-off, I2...I5 terminal(s) for input |
Standards | EN/IEC 61131-2 |
العرض | 95 mm |
Absolute Accuracy Error | +/- 1 % of full scale for analog input |
Analogue Input Number | 2 at 0...10 V |
Analogue Input Resolution | 10 bits |
Backup Time | 1 year at 25 °C (by interruption of power supply) |
Battery Type | BR2032 lithium non-rechargeable, battery life: 4 year(s) |
Clock Drift | <= 30 s/month at 25-25 °C |
Communication Port Protocol | USB port: USB - SoMachine-Network |
Configurable Filtering Time | 0 ms for input |
Control Signal Type | pulse/direction |
Conversion Time | 1 ms per channel + 1 controller cycle time for analogue input analog input |
Counting Input Number | 4 fast input (HSC mode) at 100 kHz 32 bits |
Data Backed Up | 256 kB built-in flash memory for backup of application and data |
Data Storage Equipment | 2 GB SD card (optional) |
Discrete I/o Number | 16 |
Discrete Input Current | 7 mA for discrete input |
Discrete Input Logic | sink or source (positive/negative) |
Discrete Input Number | 9 , discrete input 4 fast input conforming to IEC 61131-2 Type 1 |
Discrete Input Voltage | 24 V |
Discrete Input Voltage Type | DC |
Discrete Output Current | 0.5 A |
Discrete Output Logic | negative logic (sink) |
Discrete Output Number | 7 transistor 2 fast output |
Discrete Output Type | transistor |
Discrete Output Voltage | 24 V DC |
Electromagnetic Emission | conducted emissions - test level: 79 dBμV/m QP/66 dBμV/m AV ( power lines (AC)) at 0.15-0.5 MHz conforming to EN/IEC 55011 |
Exct Time for Event Task | 60 µs response time |
Execution Time for 1 Kinstruction | 0.3 ms for event and periodic task |
Execution Time Per Instruction | 0.2 µs Boolean |
Immunity to Microbreaks | 10 ms |
Input Impedance | 3.4 kOhm for discrete input |
Insulation | between input and internal logic at 500 V AC |
Integrated Connection Type | USB port with mini B USB 2.0 connector |
Local Signalling | 1 LED (green) for PWR |
Lsb Value | 10 mV |
Maximum Cable Distance Between Devices | shielded cable: <10 m for fast input |
Maximum Current Per Output Common | 3.5 A |
Maximum Leakage Current | 0.1 mA for transistor output |
Maximum Number of I/o Expansion Module | 4 for transistor output |
Maximum Power Consumption in w | 10 W at 24 V (with max number of I/O expansion module) |
Maximum Size of Object Areas | 255 %C counters |
Maximum Tungsten Load | <12 W for output and fast output |
Maximum Voltage Drop | <1 V |
Memory Capacity | 256 kB for user application and data RAM with 10000 instructions |
Operating Altitude | 0...2000 m |
Output Frequency | 100 kHz for fast output (PWM/PLS mode) at Q0...Q1 |
Permitted Overload on Inputs | +/- 30 V DC for 5 min (maximum) for analog input |
Positioning Functions | Position PTO 2 axe(s)pulse/direction mode (100 kHz) |
Power Supply Output Current | 0.325-0.325 A 5 V for expansion bus |
Realtime Clock | with |
Regulation Loop | adjustable PID regulator up to 14 simultaneous loops |
Resistance to Conducted Disturbances | 10 V 0.15...80 MHz conforming to EN/IEC 61000-4-6 |
Resistance to Electromagnetic Fields | 10 V/m 80 MHz...1 GHz conforming to EN/IEC 61000-4-3 |
Resistance to Electrostatic Discharge | 8 kV in air conforming to EN/IEC 61000-4-2 |
Resistance to Fast Transients | 2 kV (power lines) conforming to EN/IEC 61000-4-4 |
Resistance to Magnetic Fields | 30 A/m 50/60 Hz conforming to EN/IEC 61000-4-8 |
Shock Resistance | 147 m/s² for 11 ms |
Storage Altitude | 0-3000 m |
Supply | (serial)serial link supply: 5 V, <200 mA |
Supply Voltage Limits | 20.4-28.8 V |
Surge Withstand | 2 kV power lines (AC) common mode conforming to EN/IEC 61000-4-5 |
Transmission Rate | 1.2...115.2 kbit/s (115.2 kbit/s by default) for bus length of 15-15 m for RS485 |
Vibration Resistance | 3.5 mm at 5-8.4 Hz on symmetrical rail |
Voltage State 0 Guaranteed | <= 5 V for input |
Voltage State 1 Guaranteed | >= 15 V for input |