![controller M221 16 IO relay Ethernet main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/t/m/tm221me16r.jpg)
controller M221 16 IO relay Ethernet
غير شامل الضريبة
غير شامل الضريبة
الوصف
This TM221 controller is part of the Modicon M221 Logic controller range. It has 16 logic I/O and it is supplied with 24V dc. It is supplied with removable screw terminal blocks for connecting the I/O, a removable screw terminal block for connecting the power supply, a button cell backup battery BR2032 and a cable for connecting the analog inputs. M221 logic controllers have three types of integrated communication port, Ethernet, RS 232/RS 485 serial link and USB mini-B programming port. It enables the control of simple machines. The capacity of M221 logic controllers can be enhanced with the Modicon TM3 expansion module offer.
Product Details
[us] Rated Supply Voltage | 24 V DC , 24 V DC |
---|---|
Ambient Air Temperature for Operation | -10-55 °C (horizontal installation) |
Ambient Air Temperature for Storage | -25-70 °C |
العمق | 70 mm |
Electrical Connection | terminal block, 3 terminal(s) for connecting the 24 V DC power supply |
Electrical Durability | 100000 cycles AC-12, 120 V, 240 VA, resistive |
Environmental Characteristic | ordinary and hazardous location |
Function Available | frequency generator |
الارتفاع | 10.7 cm |
Inrush Current | 35 A |
Ip Degree of Protection | IP20 with protective cover in place |
Marking | CE |
Mechanical Durability | 20000000 cycles for relay output |
Minimum Load | 1 mA at 5 V DC for relay output |
Mounting Support | top hat type TH35-15 rail conforming to IEC 60715 |
Net Weight | 0.264 kg |
Pollution Degree | <= 2 |
Product Certifications | LR |
Product or Component Type | logic controller |
Protection Type | without protection at 5 A |
Range of Product | Modicon M221 |
Relative Humidity | 10-95 %, without condensation (in operation) |
Response Time | 35 µs turn-off, I2...I5 terminal(s) for input |
Standards | EN/IEC 61010-2-201 |
العرض | 12.8 cm |
Absolute Accuracy Error | +/- 1 % of full scale for analog input |
Analogue Input Number | 2 at 0...10 V , 2 at 0...10 V |
Analogue Input Resolution | 10 bits |
Application Structure | 1 configurable freewheeling/cyclic master task |
Backup Time | 1 year at 25 °C (by interruption of power supply) |
Battery Type | BR2032 lithium non-rechargeable, battery life: 4 year(s) |
Clock Drift | <= 30 s/month at 25-25 °C |
Communication Port Protocol | USB port: USB - SoMachine-Network |
Communication Service | DHCP client |
Configurable Filtering Time | 0 ms for input |
Control Signal Type | single phase |
Conversion Time | 1 ms per channel + 1 controller cycle time for analogue input analog input |
Counting Input Number | 4 fast input (HSC mode) at 100 kHz 32 bits |
Data Backed Up | 256 kB built-in flash memory for backup of application and data |
Data Storage Equipment | 2 GB SD card (optional) |
Discrete I/o Number | 16 |
Discrete Input Current | 7 mA for discrete input |
Discrete Input Logic | sink or source (positive/negative) |
Discrete Input Number | 8 , discrete input conforming to IEC 61131-2 Type 1 |
Discrete Input Voltage | 24 V |
Discrete Input Voltage Type | DC |
Discrete Output Current | 2 A |
Discrete Output Number | 8 relay , 8 relay |
Discrete Output Type | relay normally open |
Discrete Output Voltage | 5...125 V DC |
Electromagnetic Emission | conducted emissions - test level: 79 dBμV/m QP/66 dBμV/m AV ( power lines (AC)) at 0.15-0.5 MHz conforming to EN/IEC 55011 |
Exct Time for Event Task | 60 µs response time |
Execution Time for 1 Kinstruction | 0.3 ms for event and periodic task |
Execution Time Per Instruction | 0.2 µs Boolean |
Immunity to Microbreaks | 10 ms |
Input Impedance | 100 kOhm for analog input |
Insulation | between input and internal logic at 500 V AC |
Integrated Connection Type | USB port with mini B USB 2.0 connector |
Local Signalling | 1 LED (green) for PWR |
Lsb Value | 10 mV |
Maximum Cable Distance Between Devices | shielded cable: <10 m for fast input |
Maximum Current Per Output Common | 7 A |
Maximum Number of I/o Expansion Module | 7 for relay output |
Maximum Power Consumption in w | 23.3 W at 24 V (with max number of I/O expansion module) |
Maximum Size of Object Areas | 512 %KW constant words |
Memory Capacity | 256 kB for user application and data RAM with 10000 instructions |
Operating Altitude | 0...2000 m |
Output Voltage Limits | 125 V DC |
Permitted Overload on Inputs | +/- 30 V DC for 5 min (maximum) for analog input |
Port Ethernet | 10BASE-T/100BASE-TX 1 port with 100 m copper cable |
Power Supply Output Current | 0.52-0.52 A 5 V for expansion bus |
Realtime Clock | with |
Regulation Loop | adjustable PID regulator up to 14 simultaneous loops |
Reset Time | 1 s |
Resistance to Conducted Disturbances | 10 V 0.15...80 MHz conforming to EN/IEC 61000-4-6 |
Resistance to Electromagnetic Fields | 10 V/m 80 MHz...1 GHz conforming to EN/IEC 61000-4-3 |
Resistance to Electrostatic Discharge | 8 kV in air conforming to EN/IEC 61000-4-2 |
Resistance to Fast Transients | 2 kV (power lines) conforming to EN/IEC 61000-4-4 |
Resistance to Magnetic Fields | 30 A/m 50/60 Hz conforming to EN/IEC 61000-4-8 |
Shock Resistance | 98 m/s² for 11 ms |
Storage Altitude | 0-3000 m |
Supply | (serial 1)serial link supply: 5 V, <200 mA |
Supply Voltage Limits | 20.4-28.8 V |
Surge Withstand | 2 kV power lines (AC) common mode conforming to EN/IEC 61000-4-5 |
Switching Frequency | 20 switching operations/minute with maximum load |
Transmission Rate | 1.2...115.2 kbit/s (115.2 kbit/s by default) for bus length of 15-15 m for RS485 |
Vibration Resistance | 3.5 mm at 5-8.4 Hz on symmetrical rail |
Voltage State 0 Guaranteed | <= 5 V for input |
Voltage State 1 Guaranteed | >= 15 V for input |
Range of Product | Modicon M221 |
Discrete Input Number | 8 , discrete input conforming to IEC 61131-2 Type 1 , 8 , discrete input conforming to IEC 61131-2 Type 1 , 8 , discrete input conforming to IEC 61131-2 Type 1 |
Discrete Output Current | 2:00 AM |
Discrete Output Voltage | 5...125 V DC , 5...125 V DC , 5...250 V AC , 5...250 V AC |
Length | 9.7 cm |
Activity | IDMST |