![controller M221 16 IO relay Ethernet spring main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/t/m/tm221me16rg.jpg)
controller M221 16 IO relay Ethernet spring
غير شامل الضريبة
غير شامل الضريبة
الوصف
This product is part of the Modicon M221 range, an offer of programmable logic controllers for hardwired architectures. This logic controller provides 8 discrete inputs and 8 relay ethernet spring outputs with 10bit input resolution, normally opened relay output. It is a Modicon logic controller with a rated supply voltage of 24V DC, an output voltage of 5V to 125V DC, 5V to 250V AC and an output current of 2A with sink or source input logic. This product requires minimal installation and offers tremendous versatility. Integrated connections are USB port with mini B USB 2.0 connector, non isolated serial link serial 1 with RJ45 connector and RS232/RS485 interface and ethernet with RJ45 connector. It is a Modicon M221 controller with a network frequency of 50/60Hz, 256KB for internal variables RAM, user application and data RAM, a built-in flash memory of 256KB and a SD card memory capacity of 2GB. It is an IP20 rated product. Its dimensions are 70mm (Width) x 70mm (Depth) x 90mm (Height). It weighs 0.264kg. This product is certified by CE, IACS E10, RCM, ABS, LR, DNV-GL, CSA, EAC and CULus. It meets EN/IEC 60664-1, EN/IEC 61131-2 and EN/IEC 61010-2-201 standards. It supports DIN rail mount. Achieve benchmark performance while increasing profitability with the Modicon M221 through intuitive machine programming with SoMachine Basic, ready-to-use applications and function blocks
Product Details
[us] Rated Supply Voltage | 24 V DC , 24 V DC |
---|---|
Ambient Air Temperature for Operation | -10-55 °C (horizontal installation) |
Ambient Air Temperature for Storage | -25-70 °C |
العمق | 70 mm |
Electrical Connection | terminal block, 3 terminal(s) for connecting the 24 V DC power supply |
Electrical Durability | 100000 cycles AC-12, 120 V, 240 VA, resistive |
Environmental Characteristic | ordinary and hazardous location |
Function Available | frequency generator |
الارتفاع | 10.7 cm |
Inrush Current | 35 A |
Ip Degree of Protection | IP20 with protective cover in place |
Marking | CE |
Mechanical Durability | 20000000 cycles for relay output |
Minimum Load | 1 mA at 5 V DC for relay output |
Mounting Support | top hat type TH35-15 rail conforming to IEC 60715 |
Net Weight | 0.264 kg |
Pollution Degree | <= 2 |
Product Certifications | IACS E10 |
Product or Component Type | logic controller |
Protection Type | without protection at 5 A |
Range of Product | Modicon M221 |
Relative Humidity | 10-95 %, without condensation (in operation) |
Response Time | 35 µs turn-off, I2...I5 terminal(s) for input |
Standards | EN/IEC 61131-2 |
العرض | 12.7 cm |
Absolute Accuracy Error | +/- 1 % of full scale for analog input |
Analogue Input Number | 2 at 0...10 V , 2 at 0...10 V |
Analogue Input Resolution | 10 bits |
Application Structure | 8 interrupt tasks |
Backup Time | 1 year at 25 °C (by interruption of power supply) |
Battery Type | BR2032 lithium non-rechargeable, battery life: 4 year(s) |
Clock Drift | <= 30 s/month at 25-25 °C |
Communication Port Protocol | USB port: USB - SoMachine-Network |
Communication Service | Ethernet/IP adapter |
Configurable Filtering Time | 0 ms for input |
Control Signal Type | pulse/direction |
Conversion Time | 1 ms per channel + 1 controller cycle time for analogue input analog input |
Counting Input Number | 4 fast input (HSC mode) at 100 kHz 32 bits |
Data Backed Up | 256 kB built-in flash memory for backup of application and data |
Data Storage Equipment | 2 GB SD card (optional) |
Discrete I/o Number | 16 |
Discrete Input Current | 7 mA for discrete input |
Discrete Input Logic | sink or source (positive/negative) |
Discrete Input Number | 8 , discrete input conforming to IEC 61131-2 Type 1 |
Discrete Input Voltage | 24 V |
Discrete Input Voltage Type | DC |
Discrete Output Current | 2 A |
Discrete Output Number | 8 relay , 8 relay |
Discrete Output Type | relay normally open |
Discrete Output Voltage | 5...125 V DC |
Electromagnetic Emission | conducted emissions - test level: 79 dBμV/m QP/66 dBμV/m AV ( power lines (AC)) at 0.15-0.5 MHz conforming to EN/IEC 55011 |
Exct Time for Event Task | 60 µs response time |
Execution Time for 1 Kinstruction | 0.3 ms for event and periodic task |
Execution Time Per Instruction | 0.2 µs Boolean |
Immunity to Microbreaks | 10 ms |
Input Impedance | 100 kOhm for analog input |
Insulation | between input and internal logic at 500 V AC |
Integrated Connection Type | USB port with mini B USB 2.0 connector |
Local Signalling | 1 LED (green) for PWR |
Lsb Value | 10 mV |
Maximum Cable Distance Between Devices | shielded cable: <10 m for fast input |
Maximum Current Per Output Common | 7 A |
Maximum Number of I/o Expansion Module | 7 for relay output |
Maximum Power Consumption in w | 23.3 W at 24 V (with max number of I/O expansion module) |
Maximum Size of Object Areas | 512 %KW constant words |
Memory Capacity | 256 kB for user application and data RAM with 10000 instructions |
Operating Altitude | 0...2000 m |
Output Voltage Limits | 125 V DC |
Permitted Overload on Inputs | +/- 30 V DC for 5 min (maximum) for analog input |
Port Ethernet | 10BASE-T/100BASE-TX 1 port with 100 m copper cable |
Power Supply Output Current | 0.52-0.52 A 5 V for expansion bus |
Realtime Clock | with |
Regulation Loop | adjustable PID regulator up to 14 simultaneous loops |
Reset Time | 1 s |
Resistance to Conducted Disturbances | 10 V 0.15...80 MHz conforming to EN/IEC 61000-4-6 |
Resistance to Electromagnetic Fields | 10 V/m 80 MHz...1 GHz conforming to EN/IEC 61000-4-3 |
Resistance to Electrostatic Discharge | 8 kV in air conforming to EN/IEC 61000-4-2 |
Resistance to Fast Transients | 2 kV (power lines) conforming to EN/IEC 61000-4-4 |
Resistance to Magnetic Fields | 30 A/m 50/60 Hz conforming to EN/IEC 61000-4-8 |
Shock Resistance | 98 m/s² for 11 ms |
Storage Altitude | 0-3000 m |
Supply | (serial 1)serial link supply: 5 V, <200 mA |
Supply Voltage Limits | 20.4-28.8 V |
Surge Withstand | 2 kV power lines (AC) common mode conforming to EN/IEC 61000-4-5 |
Switching Frequency | 20 switching operations/minute with maximum load |
Transmission Rate | 1.2...115.2 kbit/s (115.2 kbit/s by default) for bus length of 15-15 m for RS485 |
Vibration Resistance | 3.5 mm at 5-8.4 Hz on symmetrical rail |
Voltage State 0 Guaranteed | <= 5 V for input |
Voltage State 1 Guaranteed | >= 15 V for input |
Range of Product | Modicon M221 |
Discrete Input Number | 8 , discrete input conforming to IEC 61131-2 Type 1 , 8 , discrete input conforming to IEC 61131-2 Type 1 , 8 , discrete input conforming to IEC 61131-2 Type 1 |
Discrete Output Current | 2:00 AM |
Discrete Output Voltage | 5...125 V DC , 5...125 V DC , 5...250 V AC , 5...250 V AC |
Length | 9.8 cm |
Activity | IDMST |