![controller M200 24 IO relay main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/t/m/tm200c24r.jpg)
controller M200 24 IO relay
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![controller M200 24 IO relay](https://eshop-eg.se.com/media/catalog/product/t/m/tm200c24r.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
controller M200 24 IO relay
غير شامل الضريبة
غير شامل الضريبة
الوصف
This product is part of the Easy modicon M200 range, an offer of logic controllers for up to 168 I/O, 2 axis motion control. This logic controller provides 4 fast inputs, 4 high speed inputs, 6 regular inputs and 10 relay outputs, normally opened relay output. It is a Modicon logic controller with an input voltage of 24V DC, a discrete output voltage of 24V DC, 220V AC and an output current of 2A. Easy to maintain and update with its micro SD memory card. Integrated connections are mini B USB 2.0, non isolated serial link 1 and RS485, non isolated serial link 2 and RS232/RS485, and isolated serial link 2 and RS485. It is a controller with an internal flash of 512byte and a micro SD card capacity of 32GB. It is an IP20 rated product. Its dimensions are 130mm (Width) x 70mm (Depth) x 90mm (Height). It weighs 0.405kg. Designed for textile, machine tool, packaging, material handling, pumping, hoisting, electronic assembly machines. This product is certified by CE, CSA, IACS E10, RCM and CULus. It meets EN/IEC 61010-2-201 and EN/IEC 61131-2 standards. It supports DIN rail mount. Entry-level plc perfectly suited to meet specific needs of emerging markets at an affordable price without compromise. Best performance/price ratio solutions for your small automation systems requiring flexibility and simple motion.
Product Details
[us] Rated Supply Voltage | 100...240 V AC |
---|---|
Ambient Air Temperature for Operation | 0-55 °C (horizontal installation) |
Ambient Air Temperature for Storage | -25-70 °C |
العمق | 70 mm |
Electrical Connection | mini B USB 2.0 connectorfor a programming terminal |
Electrical Durability | 100000 cycles AC-12, 240 V, 480 VA, resistive |
Electromagnetic Compatibility | electrostatic discharge immunity test - test level: 8 kV (air discharge) conforming to EN/IEC 61000-4-2 |
الارتفاع | 90 mm |
Inrush Current | 50 A |
Ip Degree of Protection | IP20 with protective cover in place |
Marking | CE |
Mechanical Durability | 20000000 cycles for relay output |
Minimum Load | 10 mA at 5 V DC for relay output |
Mounting Support | top hat type TH35-15 rail conforming to IEC 60715 |
Net Weight | 0.405 kg |
Network Frequency | 50/60 Hz |
Pollution Degree | <= 2 |
Product Certifications | IACS E10 |
Product or Component Type | logic controller |
Range of Product | Easy Modicon M200 |
Relative Humidity | 10-95 %, without condensation (in operation) |
Response Time | 5 µs turn-off, I0, I1, I6, I7 terminal(s) for high speed input |
Standards | EN/IEC 61010-2-201 |
العرض | 130 mm |
Backup Time | 3 years at 25 °C (by interruption of power supply) |
Battery Type | BR2032 Li-CFx (Lithium-Carbon Monofluoride), battery life: 5 year(s) |
Clock Drift | <= 90 s/month at 25-25 °C |
Communication Port Protocol | USB port: USB - SoMachine-Network |
Configurable Filtering Time | 0 ms for input |
Control Signal Type | quadrature (x1, x2, x4) at 100 kHz for fast input (HSC mode) |
Counting Input Number | 4 fast input (HSC mode) at 100 kHz 32 bits |
Data Storage Equipment | 32 GB micro SD card (optional) |
Discrete I/o Number | 24 |
Discrete Input Current | 7 mA for input |
Discrete Input Logic | sink or source (positive/negative) type 1 conforming to EN/IEC 61131-2 |
Discrete Input Number | I2...I5: 4 fast input |
Discrete Input Voltage | 24 V |
Discrete Input Voltage Type | DC |
Discrete Output Current | 2 A |
Discrete Output Number | 10 relay |
Discrete Output Type | relay normally open |
Discrete Output Voltage | 24 V DC |
Exct Time for Event Task | 60 µs response time |
Execution Time for 1 Kinstruction | 0.3 ms for event and periodic task |
Execution Time Per Instruction | 0.2 µs Boolean |
Immunity to Microbreaks | 10 ms |
Input Impedance | 3.3 kOhm for discrete input |
Insulation | non-insulated between inputs |
Integrated Connection Type | USB port with mini B USB 2.0 connector |
Local Signalling | 1 LED (green) for PWR |
Maximum Cable Distance Between Devices | unshielded cable: <50 m for input |
Maximum Current Per Output Common | 4 A at COM 2 |
Maximum Number of I/o Expansion Module | 4 with 128 discrete output(s) for transistor output |
Memory Capacity | 512 byte internal flash for backup of programs |
Operating Altitude | 0...2000 m |
Output Voltage Limits | 30 V DC |
Power Consumption in Va | 52-64 VA at 100...240 V AC (with max I/O) |
Regulation Loop | adjustable PID regulator up to 14 simultaneous loops |
Sensor Power Supply | 24-24 V DC at 250 mA supplied by the controller |
Shock Resistance | 15 gn for 11 ms |
Storage Altitude | 0-3000 m |
Supply Voltage Limits | 85-264 V |
Switching Frequency | 0.1 Hz with maximum load |
Transmission Rate | 1.2...115.2 kbit/s (115.2 kbit/s by default) for bus length of 15-15 m for RS485 |
Vibration Resistance | 3.5 mm at 5-8.4 Hz on symmetrical rail |
Voltage State 0 Guaranteed | <= 5 V for input |
Voltage State 1 Guaranteed | >= 15 V for input |