![controller M200 16 IO transistor SINK main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/t/m/tm200c16u.jpg)
controller M200 16 IO transistor SINK
غير شامل الضريبة
غير شامل الضريبة
الوصف
This product is part of the Easy modicon M200 range, an offer of logic controllers for up to 168 I/O, 2 axis motion control. This logic controller provides 1 regular input, 4 fast inputs, 4 high speed inputs and 5 transistor outputs, 2 fast outputs. It is a Modicon logic controller with a rated supply voltage/output voltage of 24V DC, an output current of 0.5A and a power consumption of 10W at 24V DC. Easy to maintain and update with its micro SD memory card. Integrated connections are mini B USB 2.0, non isolated serial link 1 and RS485, non isolated serial link 2 and RS232/RS485, and isolated serial link 2 and RS485. It is a controller with an internal flash of 512byte and a micro SD card capacity of 32GB. It is an IP20 rated product. Its dimensions are 110mm (Width) x 70mm (Depth) x 90mm (Height). It weighs 0.339kg. Designed for textile, machine tool, packaging, material handling, pumping, hoisting, electronic assembly machines. This product is certified by CE, CSA, IACS E10, RCM and CULus. It meets EN/IEC 61010-2-201 and EN/IEC 61131-2 standards. It supports DIN rail mount. Entry-level plc perfectly suited to meet specific needs of emerging markets at an affordable price without compromise. Best performance/price ratio solutions for your small automation systems requiring flexibility and simple motion.
Product Details
[us] Rated Supply Voltage | 24 V DC |
---|---|
Ambient Air Temperature for Operation | 0-55 °C (horizontal installation) |
Ambient Air Temperature for Storage | -25-70 °C |
العمق | 70 mm |
Electrical Connection | mini B USB 2.0 connectorfor a programming terminal |
Electromagnetic Compatibility | electrostatic discharge immunity test - test level: 8 kV (air discharge) conforming to EN/IEC 61000-4-2 |
الارتفاع | 90 mm |
Inrush Current | 35 A |
Ip Degree of Protection | IP20 with protective cover in place |
Marking | CE |
Mounting Support | top hat type TH35-15 rail conforming to IEC 60715 |
Net Weight | 0.339 kg |
Pollution Degree | <= 2 |
Power Consumption in w | 10-10 W at 24 V DC (with max I/O) |
Product Certifications | CSA |
Product or Component Type | logic controller |
Protection Type | overload and short-circuit protection at 3.8 A |
Range of Product | Easy Modicon M200 |
Relative Humidity | 10-95 %, without condensation (in operation) |
Response Time | 1 ms turn-on, Q0...Q6 terminal(s) for output |
Standards | EN/IEC 61010-2-201 |
العرض | 110 mm |
Backup Time | 3 years at 25 °C (by interruption of power supply) |
Battery Type | BR2032 Li-CFx (Lithium-Carbon Monofluoride), battery life: 5 year(s) |
Clock Drift | <= 90 s/month at 25-25 °C |
Communication Port Protocol | USB port: USB - SoMachine-Network |
Configurable Filtering Time | 0 ms for input |
Control Signal Type | quadrature (x1, x2, x4) at 100 kHz for fast input (HSC mode) |
Counting Input Number | 4 fast input (HSC mode) at 100 kHz 32 bits |
Data Storage Equipment | 32 GB micro SD card (optional) |
Discrete I/o Number | 16 |
Discrete Input Current | 7 mA for input |
Discrete Input Logic | sink or source (positive/negative) type 1 conforming to EN/IEC 61131-2 |
Discrete Input Number | I8: 1 regular input |
Discrete Input Voltage | 24 V |
Discrete Input Voltage Type | DC |
Discrete Output Current | 0.5 A |
Discrete Output Logic | negative logic (sink) |
Discrete Output Number | Q2...Q6: 5 transistor output |
Discrete Output Type | transistor |
Discrete Output Voltage | 24 V DC |
Exct Time for Event Task | 60 µs response time |
Execution Time for 1 Kinstruction | 0.3 ms for event and periodic task |
Execution Time Per Instruction | 0.2 µs Boolean |
Immunity to Microbreaks | 2 ms |
Input Impedance | 3.3 kOhm for discrete input |
Insulation | non-insulated between inputs |
Integrated Connection Type | USB port with mini B USB 2.0 connector |
Local Signalling | 1 LED (green) for PWR |
Maximum Cable Distance Between Devices | unshielded cable: <50 m for input |
Maximum Current Per Output Common | 3.5 A at COM 0 |
Maximum Leakage Current | 0.1 mA for transistor output |
Maximum Number of I/o Expansion Module | 4 with 135 discrete output(s) for transistor output |
Maximum Tungsten Load | <12 W for output and fast output |
Maximum Voltage Drop | <1 V |
Memory Capacity | 512 byte internal flash for backup of programs |
Operating Altitude | 0...2000 m |
Output Frequency | 100 kHz for fast output (PWM/PLS mode) at Q0...Q1 |
Positioning Functions | PWM/PLS 2 channel(s) at 100 kHz |
Regulation Loop | adjustable PID regulator up to 14 simultaneous loops |
Reset Time | 1 s automatic reset |
Shock Resistance | 15 gn for 11 ms |
Storage Altitude | 0-3000 m |
Supply Voltage Limits | 20.4-28.8 V |
Transmission Rate | 1.2...115.2 kbit/s (115.2 kbit/s by default) for bus length of 15-15 m for RS485 |
Vibration Resistance | 3.5 mm at 5-8.4 Hz on symmetrical rail |
Voltage State 0 Guaranteed | <= 5 V for input |
Voltage State 1 Guaranteed | >= 15 V for input |