![Control relay, EasyPact TVS, 3NO+1NC, <=690V, 240V AC 50Hz coil main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/c/a/cae31u5.jpg)
Control relay, EasyPact TVS, 3NO+1NC, <=690V, 240V AC 50Hz coil
غير شامل الضريبة
غير شامل الضريبة
الوصف
EasyPact TVS control relay for utilization categories AC-15/AC-14 up to 10A/690V. It provides 4 instantaneous contacts (3NO+1NC), a 240V 50Hz AC coil, connections by screw clamp terminals. For demanding applications with standard operating rates until 3 cycles/second, it procures standard reliability and durability. Compact (45mm width), for clipping on 35mm DIN rail or fixing by screw. Multi-standards certified (IEC, CCC, EAC) and Green Premium compliant (RoHs/Reach).
Product Details
[uc] Control Circuit Voltage | 240 V AC 50 Hz |
---|---|
[ue] Rated Operational Voltage | <= 690 V AC |
[ui] Rated Insulation Voltage | 690 V conforming to IEC 60947-5-1 |
[uimp] Rated Impulse Withstand Voltage | 6 kV conforming to IEC 60947 |
Ambient Air Temperature for Operation | -20-70 °C |
Ambient Air Temperature for Storage | -60-80 °C |
Colour | grey (RAL 7011) |
العمق | 80 mm |
Device Short Name | CAE |
الارتفاع | 74 mm |
Ip Degree of Protection | IP2x conforming to IEC 60529 |
Mechanical Durability | 10 Mcycles |
Mechanical Robustness | shocks control relay open: 7 Gn for 11 ms |
Mounting Support | plate |
Net Weight | 0.28 kg |
Product Certifications | GOST |
اسم المنتج | EasyPact TVS |
Product or Component Type | control relay |
Range | EasyPact |
Standards | IEC 60947-5-1 |
Tightening Torque | 1.2 N.m - on screw clamp terminals - with screwdriver Philips No 2 |
Utilisation Category | AC-14 |
العرض | 45 mm |
[icw] Rated Short-time Withstand Current | 120 A - 500 ms |
Connections - Terminals | screw clamp terminals 1 1-2.5 mm² - cable stiffness: flexible without cable end |
[ith] Conventional Free Air Thermal Current | 10 A (at 40 °C) |
Associated Fuse Rating | 10 A gG at 690 V conforming to IEC 60947-5-1 |
Contactor Application | control circuit |
Control Circuit Type | AC at 50 Hz |
Control Circuit Voltage Limits | operational: 0.85...1.1 Uc at 50 Hz |
Hold-in Power Consumption in Va | 8-8 VA 50 Hz (at 20 °C) |
Inrush Power in Va | 70-70 VA 50 Hz (at 20 °C) |
Insulation Resistance | > 10 MOhm |
Irms Rated Making Capacity | 140 A at 690 V AC conforming to IEC 60947-5-1 |
Maximum Operating Rate | 180 cyc/mn |
Minimum Switching Current | 5 mA |
Minimum Switching Voltage | 17 V |
Non-overlap Time | 1.5 ms on energisation between NC and NO contact |
Operating Altitude | 3000 m without derating |
Operating Time | 4...19 ms coil energisation and NC opening |
Pole Contact Composition | 3 NO + 1 NC |
Protective Treatment | TH conforming to IEC 60068 |