![contactor, TeSys F, 3P(3NO), AC-3, <=440V 1000A, coil 220V AC main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/c/lc1f1000m7.jpg)
contactor, TeSys F, 3P(3NO), AC-3, <=440V 1000A, coil 220V AC
غير شامل الضريبة
غير شامل الضريبة
Product Details
[ie] Rated Operational Current | 1250 A (at <40 °C) at <= 440 V AC AC-1 |
---|---|
[uc] Control Circuit Voltage | 220 V AC 40...400 Hz |
[ue] Rated Operational Voltage | <= 440 V AC 50/60 Hz |
[ui] Rated Insulation Voltage | 1000 V conforming to IEC 60947-4-1 |
[uimp] Rated Impulse Withstand Voltage | 8 kV |
Ambient Air Temperature for Operation | -5-40 °C |
Ambient Air Temperature for Storage | -60-80 °C |
Compatibility Code | LC1F |
العمق | 238.6 mm |
Device Short Name | LC1F |
الارتفاع | 332 mm |
Ip Degree of Protection | IP20 front face with shrouds conforming to IEC 60529 |
Mounting Support | plate |
Net Weight | 31 kg |
Overvoltage Category | III |
Poles Description | 3P |
Power Range | 315-315 kW at 220-230 V 3 phases |
Product Certifications | CCC |
Product or Component Type | contactor |
Range | TeSys |
Range of Product | TeSys F |
Standards | EN 60947-1 |
Utilisation Category | AC-1 |
العرض | 438 mm |
[icw] Rated Short-time Withstand Current | 10000 A 40 °C - 10 s |
Connections - Terminals | control circuit: screw clamp terminals 1 cable(s) 1-4 mm²flexible without cable end |
[ith] Conventional Free Air Thermal Current | 1250 A (at 40 °C) |
Associated Fuse Rating | 2000 A gG at <= 440 V |
Average Impedance | 0.1 mOhm - Ith 1250 A 50 Hz |
Contactor Application | motor control |
Contactor Coil Voltage | 220 V AC standard |
Control Circuit Type | AC at 40...400 Hz |
Maximum Operating Rate | 600 cyc/h 55 °C |
Motor Starter Type | direct on-line contactor |
Operating Altitude | 3000 m without derating |
Operating Time | 40...80 ms closing |
Permissible Ambient Air Temperature Around the Device | -40-60 °C |
Pole Contact Composition | 3 NO |
Power Dissipation Per Pole | 200 W AC-1 |
Protective Treatment | TH |
Rated Breaking Capacity | 8 kA conforming to IEC 60947-4-1 |