![CONTACTOR MECH. LATCH CONTACT BLOCK IEC main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/a/lad6k10m.jpg)
CONTACTOR MECH. LATCH CONTACT BLOCK IEC
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys Deca mechanical latch block, for LC1D09-D80A, LC1DT20-DT80A contactors and CAD control relays (except devices with low consumption coils). Electrical latching and unlatching is performed applying a 220-240V control voltage pulse (> 100ms in AC, 250ms in DC). Unlatching can be manually operated. Clip-on mounting on front of contactor, connection by screw terminals. For applications with high operating rates until 1200 cycles/hour. Multi standards certified (IEC, UL, CSA), Green Premium compliant (RoHS/REACh).
Product Details
[uc] Control Circuit Voltage | 220/240 V AC 50/60 Hz |
---|---|
[ui] Rated Insulation Voltage | 690 V conforming to IEC 60947-5-1 |
Ambient Air Temperature for Operation | -25-55 °C |
Ambient Air Temperature for Storage | -40-80 °C |
Ip Degree of Protection | IP2x conforming to VDE 0106 |
Mechanical Durability | 500000 cycles |
Mounting Location | front side |
Net Weight | 0.07 kg |
Product Certifications | UL |
Product Compatibility | TeSys D control relays |
Product or Component Type | mechanical latch block |
Range | TeSys |
Range of Product | TeSys D control relay |
Maximum Operating Rate | 1200 cyc/h |
On-load Factor | 10 % |
Power Required in Va | 25 for AC circuit |
Power Required in w | 30 W for DC circuit |
Protective Treatment | TH conforming to IEC 60068 |
Tripping Control | electrical |