![connection cable - motor starter TeSys Ultra to splitter box - 2xRJ45 - 3m main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/u/lu9r30.jpg)
connection cable - motor starter TeSys Ultra to splitter box - 2xRJ45 - 3m
غير شامل الضريبة
غير شامل الضريبة
Product Details
Cable Length | 3 m |
---|---|
Compatibility Code | LU9R |
Device Short Name | LU9R |
Net Weight | 0.125 kg |
Product Compatibility | STBEPI2145 |
Product or Component Type | cable equipped by 2 RJ45 connectors |
Quantity Per Set | set of 2 |
Range | TeSys |
Range of Product | TeSys Ultra |