![compact smart relay Zelio Logic - “discovery” pack - 12 I O - 24 V DC main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/s/r/sr2packbd.jpg)
compact smart relay Zelio Logic - “discovery” pack - 12 I O - 24 V DC
غير شامل الضريبة
غير شامل الضريبة
الوصف
This product is part of Smart Relay - Zelio Logic SR2/SR3, an offer of simple automation systems from 10 to 40 I/Os. This Zelio Logic modular discovery pack features 12 I/Os, local display, 120 with ladder and 0 to 200 with FBD programming control scheme lines. It is a smart relay with rated supply voltage of 24V DC and cycle time of 6ms to 90ms. It offers 8 resistive discrete inputs with voltage of 24V DC, 4 analogue input ranges from 0V to 10V, 0V to 24V and 4 relay outputs from 24V to 250V AC and 5V to 30V DC. It is an IP20 and IP40 rated product. It weighs 0.7kg. The main application of this module is industry and building/service sector. This product is certified by C-Tick, GL, UL, CSA and GOST. It meets EN/IEC 60068-2-6 Fc and EN/IEC 61000-4-11 standards. Easy to use, Zelio Logic provides a real alternative solutions based on cabled logic or specific cards.
Product Details
[uimp] Rated Impulse Withstand Voltage | 4 kV conforming to EN/IEC 60947-1 and EN/IEC 60664-1 |
---|---|
[us] Rated Supply Voltage | 24 V |
Ambient Air Temperature for Operation | -20-40 °C in non-ventilated enclosure conforming to IEC 60068-2-1 and IEC 60068-2-2 |
Ambient Air Temperature for Storage | -40-70 °C |
Contacts Type and Composition | NO for relay output |
Electrical Durability | AC-12: 500000 cycles at 230 V, 1.5 A for relay output conforming to EN/IEC 60947-5-1 |
Environmental Characteristic | EMC directive conforming to EN/IEC 61000-6-2 |
الارتفاع | 6.500 cm |
Ip Degree of Protection | IP20 (terminal block) conforming to IEC 60529 |
Mechanical Durability | 10000000 cycles for relay output |
Net Weight | 0.7 kg |
Number of Outputs | 4 relay , 4 relay |
Overvoltage Category | III conforming to EN/IEC 60664-1 |
Pollution Degree | 2 conforming to EN/IEC 61131-2 |
Power Dissipation In W | 3 W without extension |
Product Certifications | CSA |
Product or Component Type | compact discovery packs |
Range of Product | Zelio Logic |
Relative Humidity | 95-95 % without condensation or dripping water |
Response Time | 10 ms (from state 0 to state 1) for relay output |
Standards | EN/IEC 61000-4-4 level 3 |
Tightening Torque | 0.5 N.m |
العرض | 15.500 cm |
Connections - Terminals | screw terminals, 1 x 0.2...1 x 2.5 mm² (AWG 25...AWG 14) semi-solid |
Analogue Input Number | 4 |
Analogue Input Range | 0...10 V |
Analogue Input Resolution | 8 bits |
Analogue Input Type | common mode |
Backup Time | 10 years at 25 °C |
Checks | program memory on each power up |
Clock | with |
Clock Drift | 12 min/year at 0-55 °C |
Conversion Error | +/- 5 % at 25 °C for analogue input circuit |
Conversion Time | smart relay cycle time for analogue input circuit |
Counting Frequency | 1 kHz for discrete input |
Current State 0 Guaranteed | <= 0.5 mA (IB...IG used as discrete input circuit) |
Current State 1 Guaranteed | >= 1.2 mA (IB...IG used as discrete input circuit) |
Cycle Time | 6-90 ms |
Discrete Input Current | 4 mA |
Discrete Input Number | 8 conforming to EN/IEC 61131-2 type 1 |
Discrete Input Type | resistive |
Discrete Input Voltage | 24 V DC |
Disturbance Radiated/conducted | class B conforming to EN 55022-11 group 1 |
Immunity to Microbreaks | 1 ms |
Input Compatibility | 3-wire proximity sensors PNP for discrete input |
Input Impedance | 12 kOhm for IB...IG used as analogue input circuit |
Input/output Number | 12 |
Kit Composition | SR2B121BD |
Local Display | with |
Lsb Value | 39 mV for analogue input circuit |
Maximum Altitude Transport | 3048 m |
Maximum Permissible Voltage | 30 V for analogue input circuit |
Maximum Supply Current | 100 mA (without extension) |
Number or Control Scheme Lines | 120-120 with ladder programming |
Operating Altitude | 2000 m |
Operating Distance | 10 m between stations, with screened cable (sensor not isolated) for analogue input circuit |
Operating Rate in Hz | 0.1 Hz (at Ie) for relay output |
Output Thermal Current | 8 A for all 4 outputs for relay output |
Output Voltage Limits | 24...250 V AC (relay output) |
Repeat Accuracy | +/- 2 % at 55 °C for analogue input circuit |
Reverse Polarity Protection | with |
Supply Voltage Limits | 19.2-30 V |
Switching Capacity in Ma | >= 10 mA at 12 V (relay output) |
Temperature Probe Type | NTC 10k at 25 °C |
Voltage State 0 Guaranteed | <= 5 V for I1...IA and IH...IR discrete input circuit |
Voltage State 1 Guaranteed | >= 15 V for I1...IA and IH...IR discrete input circuit |
Range of Product | Zelio Logic |
Discrete Input Number | 8 conforming to IEC 61131-2 Type 1 , 8 conforming to IEC 61131-2 Type 1 |
Length | 23.500 cm |
Activity | IDMST |