compact smart relay Zelio Logic - “discovery” pack - 12 I O - 100..240V AC
غير شامل الضريبة
غير شامل الضريبة
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
compact smart relay Zelio Logic - “discovery” pack - 12 I O - 100..240V AC
غير شامل الضريبة
غير شامل الضريبة
الوصف
This product is part of Smart Relay - Zelio Logic SR2/SR3, an offer of simple automation systems from 10 to 40 I/Os. This Zelio Logic modular discovery pack features 12 I/Os, local display, 120 with ladder and 0 to 200 with FBD programming control scheme lines. It is a smart relay with rated supply voltage of 100 to 240V AC and cycle time of 6ms to 90ms. It offers 8 discrete inputs with voltage of 100 to 240V AC and 4 relay outputs from 24V to 250V AC and 5V to 30V DC. It is an IP20 and IP40 rated product. It weighs 0.7kg. The main application of this module is industry and building/service sector. This product is certified by C-Tick, GL, UL, CSA and GOST. It meets EN/IEC 60068-2-6 Fc and EN/IEC 61000-4-11 standards. Easy to use, Zelio Logic provides a real alternative solutions based on cabled logic or specific cards.
Product Details
[uimp] Rated Impulse Withstand Voltage | 4 kV conforming to EN/IEC 60947-1 and EN/IEC 60664-1 |
---|---|
[us] Rated Supply Voltage | 100...240 V |
Ambient Air Temperature for Operation | -20-40 °C in non-ventilated enclosure conforming to IEC 60068-2-1 and IEC 60068-2-2 |
Ambient Air Temperature for Storage | -40-70 °C |
Contacts Type and Composition | NO for relay output |
Electrical Durability | AC-12: 500000 cycles at 230 V, 1.5 A for relay output conforming to EN/IEC 60947-5-1 |
Environmental Characteristic | EMC directive conforming to EN/IEC 61000-6-2 |
الارتفاع | 6.500 cm |
Ip Degree of Protection | IP20 (terminal block) conforming to IEC 60529 |
Mechanical Durability | 10000000 cycles for relay output |
Net Weight | 0.7 kg |
Number of Outputs | 4 relay , 4 relay |
Overvoltage Category | III conforming to EN/IEC 60664-1 |
Pollution Degree | 2 conforming to EN/IEC 61131-2 |
Product Certifications | GOST |
Product or Component Type | compact discovery packs |
Protection Type | against inversion of terminals (control instructions not executed) |
Range of Product | Zelio Logic |
Relative Humidity | 95-95 % without condensation or dripping water |
Response Time | 50 ms with ladder programming (from state 0 to state 1) for discrete input |
Standards | EN/IEC 61000-4-2 level 3 |
Tightening Torque | 0.5 N.m |
العرض | 15.500 cm |
Connections - Terminals | screw terminals, 1 x 0.2...1 x 2.5 mm² (AWG 25...AWG 14) semi-solid |
Backup Time | 10 years at 25 °C |
Checks | program memory on each power up |
Clock | with |
Clock Drift | 12 min/year at 0-55 °C |
Current State 0 Guaranteed | <= 0.5 mA (discrete input) |
Current State 1 Guaranteed | >= 0.17 mA (discrete input) |
Cycle Time | 6-90 ms |
Discrete Input Current | 0.6 mA |
Discrete Input Frequency | 47...53 Hz |
Discrete Input Number | 8 |
Discrete Input Voltage | 100...240 V AC |
Disturbance Radiated/conducted | class B conforming to EN 55022-11 group 1 |
Immunity to Microbreaks | 10 ms |
Input Impedance | 350 kOhm for discrete input |
Input/output Number | 12 |
Isolation Voltage | 1780 V |
Kit Composition | SR2B121FU |
Local Display | with |
Maximum Altitude Transport | 3048 m |
Maximum Supply Current | 30 mA at 240 V (without extension) |
Number or Control Scheme Lines | 120-120 with ladder programming |
Operating Altitude | 2000 m |
Operating Rate in Hz | 0.1 Hz (at Ie) for relay output |
Output Thermal Current | 8 A for all 4 outputs for relay output |
Output Voltage Limits | 5...30 V DC (relay output) |
Power Consumption in Va | 7 VA without extension |
Supply Frequency | 50/60 Hz |
Supply Voltage Limits | 85-264 V |
Switching Capacity in Ma | >= 10 mA at 12 V (relay output) |
Voltage State 0 Guaranteed | <= 40 V for discrete input |
Voltage State 1 Guaranteed | >= 79 V for discrete input |
Range of Product | Zelio Logic |
Discrete Input Number | 8 |
Length | 23.500 cm |
Activity | IDMST |