![compact smart relay Zelio Logic - 12 I O - 24 V DC - clock - display main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/s/r/sr2b122bd.jpg)
compact smart relay Zelio Logic - 12 I O - 24 V DC - clock - display
غير شامل الضريبة
غير شامل الضريبة
الوصف
This product is part of the Zelio Logic range, an offer of smart relays for simple automation systems from 10 to 40 I/Os. The compact smart relay provides a real alternative to solutions based on cabled logic or specific cards. It comes with display and clock. Checks program memory on each power up and 0 to 240 with ladder programming number or control scheme lines. Easy to use, Zelio Logic provides a real alternative to solutions based on cabled logic or specific cards It offers 8 transistor outputs and 8 discrete inputs. It is a compact relay with a rated supply voltage of 24V DC, a maximum supply current of 100mA (without extension) and a power consumption of 3W (without extension). It is an IP20 and IP40 rated product. It weighs 0.22kg. This product meets EN/IEC 60068-2-6 Fc, EN/IEC 61000-4-12, EN/IEC 60068-2-27 Ea, EN/IEC 61000-4-6 level 3, EN/IEC 61000-4-4 level 3, EN/IEC 61000-4-5, EN/IEC 61000-4-11, EN/IEC 61000-4-3 and EN/IEC 61000-4-2 level 3 standards. Simple to select, install and program, Zelio Logic is suitable for all your applications. Flexible, it offers you the choice of 2 ranges, compact or modular, extendable and 2 programming languages (FBD or LADDER). Easy to use, Zelio Logic provides a real alternative to solutions based on cabled logic or specific cards.
Product Details
[us] Rated Supply Voltage | 24 V DC |
---|---|
Ambient Air Temperature for Operation | -20-40 °C in non-ventilated enclosure conforming to IEC 60068-2-1 and IEC 60068-2-2 |
Ambient Air Temperature for Storage | -40-70 °C |
Environmental Characteristic | EMC directive conforming to EN/IEC 61000-6-2 |
الارتفاع | 6.900 cm |
Ip Degree of Protection | IP20 (terminal block) conforming to IEC 60529 |
Net Weight | 0.22 kg |
Number of Outputs | 4 transistor |
Overvoltage Category | III conforming to EN/IEC 60664-1 |
Pollution Degree | 2 conforming to EN/IEC 61131-2 |
Power Dissipation In W | 3 W without extension |
Product Certifications | C-Tick |
Product or Component Type | compact smart relay |
Range of Product | Zelio Logic |
Relative Humidity | 95-95 % without condensation or dripping water |
Response Time | <= 1 ms (from state 0 to state 1) for transistor output |
Standards | EN/IEC 60068-2-6 Fc |
Tightening Torque | 0.5 N.m |
العرض | 9.000 cm |
Connections - Terminals | screw terminals, 1 x 0.2...1 x 2.5 mm² (AWG 25...AWG 14) semi-solid |
[ures] Residual Voltage | 2 V at state 1 transistor output |
Analogue Input Number | 4 |
Analogue Input Range | 0...24 V |
Analogue Input Resolution | 8 bits |
Analogue Input Type | common mode |
Backup Time | 10 years at 25 °C |
Checks | program memory on each power up |
Clock | with |
Clock Drift | 12 min/year at 0-55 °C |
Conversion Error | +/- 5 % at 25 °C for analogue input circuit |
Conversion Time | smart relay cycle time for analogue input circuit |
Counting Frequency | 1 kHz for discrete input |
Current State 0 Guaranteed | <= 0.75 mA (I1...IA and IH...IR discrete input circuit) |
Current State 1 Guaranteed | >= 1.2 mA (IB...IG used as discrete input circuit) |
Cycle Time | 6-90 ms |
Discrete Input Current | 4 mA |
Discrete Input Number | 8 conforming to EN/IEC 61131-2 type 1 |
Discrete Input Type | resistive |
Discrete Input Voltage | 24 V DC |
Disturbance Radiated/conducted | class B conforming to EN 55022-11 group 1 |
Immunity to Microbreaks | 1 ms |
Input Compatibility | 3-wire proximity sensors PNP for discrete input |
Input Impedance | 12 kOhm for IB...IG used as analogue input circuit |
Load Current | 0.5-0.625 A transistor output |
Local Display | with |
Lsb Value | 39 mV for analogue input circuit |
Maximum Altitude Transport | 3048 m |
Maximum Permissible Voltage | 30 V for analogue input circuit |
Maximum Supply Current | 100 mA (without extension) |
Number or Control Scheme Lines | 0-240 with ladder programming |
Operating Altitude | 2000 m |
Operating Distance | 10 m between stations, with screened cable (sensor not isolated) for analogue input circuit |
Output Voltage | 24 V transistor output |
Output Voltage Limits | 19.2...30 V DC (transistor output) |
Overload Protection | with overload protection for transistor output |
Overvoltage Protection | with overvoltage protection for transistor output |
Repeat Accuracy | +/- 2 % at 55 °C for analogue input circuit |
Reverse Polarity Protection | with |
Short-circuit Protection | with transistor output |
Supply Voltage Limits | 19.2-30 V |
Temperature Probe Type | NTC 10k at 25 °C |
Voltage State 0 Guaranteed | <= 5 V for I1...IA and IH...IR discrete input circuit |
Voltage State 1 Guaranteed | >= 15 V for I1...IA and IH...IR discrete input circuit |
Range of Product | Zelio Logic |
Length | 10.000 cm |
Activity | IDMST |