![communication cable for EOCR - RJ45 - 3 m main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/c/a/cable-rj45-003.jpg)
communication cable for EOCR - RJ45 - 3 m
غير شامل الضريبة
غير شامل الضريبة
Product Details
Ambient Air Temperature for Operation | -20-60 °C conforming to IEC 60947-4-1 |
---|---|
Ambient Air Temperature for Storage | -30-80 °C |
Cable Length | 3 m |
Electrical Connection | connector RJ45, 9 pins |
Ip Degree of Protection | IP20 conforming to IEC 60529 |
Net Weight | 0.205 kg |
Product or Component Type | communication cable |
Range of Product | EOCR |
Awg Gauge | AWG 26 |
Cable Stiffness | flexible |
Operating Altitude | 2000 m |
Type of Cable | 1 shielded twisted pair |