
calcActive())">
Communication terminal block, NSX cord, ComPact NSX, 3 m length
LV434202
ج.م.5,467.31
غير شامل الضريبة
To View the best prices please Sign in / Register.
تحميل...
All Sellers

LV434202
Communication terminal block, NSX cord, ComPact NSX, 3 m length
تاجر | السعر | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
شحن مجاني
|
No sellers found for this product.
غير متوفر بالمخزن
Communication terminal block, NSX cord, ComPact NSX, 3 m length
ج.م.5,467.31
الوصف
NSX cord is an ULP wiring accessory that connects Compact NSX devices to ULP devices. ULP devices are FDM121 display, IFM and IFE communication modules, or I/O module. NSX cord is compatible with PowerPact multistandard products. NSX cord is equipped with one RJ45 connector for the connection to ULP devices. NSX cord is connected on the Compact NSX BSCM module for both communication and 24VDC power supply. The length is 3 m.
Product Details
Activity code | PPACB |
---|---|
Device Short Name | cord L = 3 m |
Length | 3 m |
Location of Connection | inside |
Mounting Mode | by clips |
Product or Component Type | terminal block connector |
Range | ComPact |
Range Compatibility | ComPact NSX DC |
Connector Type | 1 RJ45 |
Localisation on Device | internal |
[ue] Rated Operational Voltage | <= 480 V |
Seller Information
الوثائق
Extended Warranty
التعليقات
كتابة مراجعتك