![Cover frame, Unica Studio Color, 1 gang, white main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/n/u/nu270318.jpg)
Cover frame, Unica Studio Color, 1 gang, white
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | HDCWD |
---|---|
Range | New Unica |
Aesthetic Name | Unica Studio Color |
Colour Tint | white (RAL 9003) |
Decoration Colour | white (RAL 9003) |
العمق | 10 mm |
Device Application | mounting |
Fixing Mode | screws |
الارتفاع | 85 mm |
Ik Degree of Protection | IK04 |
Installation Direction | horizontal |
Ip Degree of Protection | IP21D |
Main Colour Tint | white |
Main Material | ABS (acrylonitrile butadiene-styrene) |
Material | polycarbonate: intermediate plate |
Net Weight | 0.027 kg |
Number of Gangs | 1 gang |
Number of Modules | 3 modules |
Product or Component Type | cover frame |
Quantity Per Set | set of 10 |
Range of Product | New Unica |
Resistance to Chemical Agents | resistant to alcohol (70 %) |
Standards | IEC 60669-1 |
Surface Treatment | untreated |
Type of Frame | single |
العرض | 120 mm |