![Cover frame, New Unica, 3 modules, light grey or white main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/n/u/nu270324.jpg)
Cover frame, New Unica, 3 modules, light grey or white
غير شامل الضريبة
غير شامل الضريبة
الوصف
This New Unica cover frame is in color light grey with 3 modules. The cover frame is made of ABS (acrylonitrile butadiene-styrene), ASA + PC, making it resistant and durable. It is environment-friendly, with UV resistant, acetone, alcohol, bleach, liquid soap, oil, petrol, window-cleaning fluid reached. Simple and effective to install, mounting and fitting the cover frame to the device. It well satisfied the standard of EN 6669-1. It is 8 mm in width, It is 116 mm in height, 13.7 mm in depth. The fixation for this cover frame is clip-in. The IP rating of this device is IP2.Besides, it reaches IK1 protection level, which can help protect against impact. This cover frame is SVHC (substances of very high concern) free. New Unica includes a suite of new designs, colors and materials.Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.
Product Details
Activity | HDCWD |
---|---|
Range | New Unica |
Aesthetic Name | Unica Studio Color |
Colour Tint | light grey (Pantone 406C) |
Decoration Colour | white (RAL 9003) |
العمق | 10 mm |
Device Application | mounting |
Fixing Mode | screws |
الارتفاع | 85 mm |
Ik Degree of Protection | IK04 |
Installation Direction | horizontal |
Ip Degree of Protection | IP21D |
Main Colour Tint | grey |
Main Material | ABS (acrylonitrile butadiene-styrene) |
Material | polycarbonate: intermediate plate |
Net Weight | 0.027 kg |
Number of Gangs | 1 gang |
Number of Modules | 3 modules |
Product or Component Type | cover frame |
Quantity Per Set | set of 10 |
Range of Product | New Unica |
Resistance to Chemical Agents | resistant to alcohol (70 %) |
Standards | IEC 60669-1 |
Surface Treatment | painted |
Type of Frame | single |
العرض | 120 mm |