![Cover frame, New Unica, 1 gang, 3 modules, taupe and white main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/n/u/nu270326.jpg)
Cover frame, New Unica, 1 gang, 3 modules, taupe and white
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![Cover frame, New Unica, 1 gang, 3 modules, taupe and white](https://eshop-eg.se.com/media/catalog/product/n/u/nu270326.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Cover frame, New Unica, 1 gang, 3 modules, taupe and white
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Range | New Unica |
---|---|
Aesthetic Name | Unica Studio Color |
Colour Tint | taupe (Pantone 7530C) |
Decoration Colour | white (RAL 9003) |
Device Application | mounting |
Fixing Mode | screws |
Installation Direction | horizontal |
Number of Gangs | 1 gang |
Number of Modules | 3 modules |
Product or Component Type | cover frame |
Type of Frame | single |