Cover frame, New Unica, 1 gang, 3 modules, taupe and beige
غير شامل الضريبة
غير شامل الضريبة
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Cover frame, New Unica, 1 gang, 3 modules, taupe and beige
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Range | New Unica |
---|---|
Aesthetic Name | Unica Studio Color |
Colour Tint | taupe (Pantone 7530C) |
Decoration Colour | beige (RAL 1013) |
Device Application | mounting |
Fixing Mode | screws |
Installation Direction | horizontal |
Number of Gangs | 1 gang |
Number of Modules | 3 modules |
Product or Component Type | cover frame |
Type of Frame | single |