![Cover frame, New Unica, 1 gang, 3 modules, dark aluminium and black main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/n/u/nu270353m.jpg)
Cover frame, New Unica, 1 gang, 3 modules, dark aluminium and black
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![Cover frame, New Unica, 1 gang, 3 modules, dark aluminium and black](https://eshop-eg.se.com/media/catalog/product/n/u/nu270353m.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Cover frame, New Unica, 1 gang, 3 modules, dark aluminium and black
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Range | New Unica |
---|---|
Aesthetic Name | Unica Studio Metal |
Colour Tint | dark aluminium |
Decoration Colour | black (RAL 7021) |
Device Application | mounting |
Fixing Mode | screws |
Installation Direction | horizontal |
Number of Gangs | 1 gang |
Number of Modules | 3 modules |
Product or Component Type | cover frame |
Type of Frame | single |