![400 VAC - 3 phases voltage indicator pilot light with 3 LED red, green, yellow main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/x/b/xb5ev57k4.jpg)
400 VAC - 3 phases voltage indicator pilot light with 3 LED red, green, yellow
غير شامل الضريبة
غير شامل الضريبة
الوصف
This Harmony XB5, plain lens monolithic red / yellow / green 3-phase voltage presence indicator pilot light, is supplied with a 3-phase 400V AC voltage, uses an integral LED and uses screw clamp terminals. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP67. It is ideal for incoming section in main and secondary low voltage switchboards, with one colored LED per phase. It is designed to fit in a standard 22mm cutout.
Product Details
[uimp] Rated Impulse Withstand Voltage | 1 kV conforming to IEC 61000-4-5 |
---|---|
[us] Rated Supply Voltage | 400 V |
Ambient Air Temperature for Operation | -30-70 °C |
Ambient Air Temperature for Storage | -40-70 °C |
Bulb Base | integral LED |
Compatibility Code | XB5 |
العمق | 77 mm |
Device Short Name | XB5 |
Electromagnetic Compatibility | electrostatic discharge - test level: 8 kV (in free air (in insulating parts)) conforming to IEC 61000-4-2 |
الارتفاع | 65.5 mm |
Ik Degree of Protection | IK10 conforming to IEC 50102 |
Ip Degree of Protection | IP67 (front face) |
Mounting Diameter | 30 mm |
Net Weight | 0.065 kg |
Network Number of Phases | 3 phases |
Product or Component Type | monolithic pilot light |
Range of Product | Harmony XB5 |
Standards | EN/IEC 60947-5-1 |
العرض | 36 mm |
Connections - Terminals | Faston terminals, connection size: 6.3 mm conforming to EN/IEC 60947-1 |
Bezel Material | plastic |
Current Consumption | 2.6 mA |
Device Presentation | monolithic product |
Fixing Collar Material | plastic |
Light Source | protected LED |
Light Source Colour | green |
Resistance to Electromagnetic Fields | 10 V/m conforming to IEC 61000-4-3 |
Resistance to Fast Transients | 2 kV conforming to IEC 61000-4-4 |
Sale Per Indivisible Quantity | 1 |
Service Life | 100000 h at rated voltage and 25 °C |
Shape of Signaling Unit Head | round |
Supply Voltage Limits | 450-450 V AC |
Surge Withstand | 1 kV conforming to IEC 61000-4-5 |
Cap/operator or Lens Colour | clear |