
calcActive())">
Socket-outlet, New Unica, 2P+E, 16A, Italian, with shutter, aluminium
NU302330
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NU302330
Socket-outlet, New Unica, 2P+E, 16A, Italian, with shutter, aluminium
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Schneider Electric New Unica socket-outlet NU302330 is a mechanism in color aluminium. The outlet pole configuration of this socket-outlet is 2P + E with shutters, ensuring safety protection. And this device is Italian standard. The dielectric strength of this socket-outlet is 2000V. Its rated current is 16A. The device's fixing mode is clip-in. It is 22.5 mm in width, 45 mm in height and 33 mm in depth with an embedding depth of 24 mm. Its matching mounting box can be recessed into the surface of the wall with flush type. It reaches IP20 degree of protection which is very high. It reaches IK01 protection level, which can help protect against impact. Its connection terminals are screw terminals. The socket-outlet is made of ASA + PC, making it resistant and durable. This socket-outlet is FR.ME63.B02375 AC certified. New Unica includes a suite of new designs, colors and materials. Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.
Product Details
Outlet standard deviation | Italian |
---|---|
Range | New Unica |
Device Mounting | flush |
Device Presentation | mechanism with central plate |
Outlet Poles Configuration | 2P + E |
Outlet Standard Description | centred earth |
Product or Component Type | socket-outlet |
Rated Current | 16 A |
Socket Number | 1 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review