calcActive())">
socket, for RSB1A120 relays, Harmony Electromechanical Relays, 12A, screw connec to rs, separate contact
RSZE1S35M
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RSZE1S35M
socket, for RSB1A120 relays, Harmony Electromechanical Relays, 12A, screw connec to rs, separate contact
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
This Harmony RSB plug-in socket has a rated voltage of 250V AC with an output rating of 12A.|This plug-in relay socket is compatible with interface plug-in relay RSB range.|It has a large choice of number of contacts for high rated current use with space-saving design which allows for a flexible and easy installation on DIN rail.|It helps to reduce the size of enclosures and increase machine reliability, you can mount nearly everywhere.|It is compatible with plug in control relay.|It enables easy installation and connect to relay from its socket.|Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs).
Product Details
Contacts Type and Composition | 1 C/O |
---|---|
Device Short Name | RSZ |
Height | 7.000 cm |
Product Compatibility | plug-in relay RSB with 1 C/O contact at 12 A |
Product or Component Type | socket |
Range of Product | Harmony Electromechanical Relays |
Width | 9.000 cm |
[ith] Conventional Free Air Thermal Current | 12:00 AM |
Product Compatibility | plug-in relay RSB with 1 C/O contact at 12 A , plug-in relay RSB with 1 C/O contact at 12 A , plug-in relay RSB with 1 C/O contact at 12 A , plug-in relay RSB with 1 C/O contact at 12 A |
Range of Product | Harmony Electromechanical Relays |
[ith] Conventional Free Air Thermal Current | 12 A |
Length | 17.000 cm |
Activity code | IDSIG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review