calcActive())">
single phase relay, Harmony Solid State Relays, 50A, panel mount, zero voltage switching, input 3 to 32V DC, output 24 to 300V AC
SSP1A150BD
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

SSP1A150BD
single phase relay, Harmony Solid State Relays, 50A, panel mount, zero voltage switching, input 3 to 32V DC, output 24 to 300V AC
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
SSP panel mount relay is part of the Harmony Solid sate relays range.|This single-phase panel mount static relay accepts wiring with either bare cable, crimped cable ends, fork lugs or ring lugs.|Its rated current is 50A, is controlled withA 3V to 32V DC circuit, has a rated load voltage of 24V to 300V AC output.|It also has a test button for easy debugging, testing and commissioning.It has a visual indicator showing the status of its input and a alarm output enabling a quick response to unexpected events.|
Product Details
[in] Rated Current | 50 A |
---|---|
Device Short Name | SSP1 |
Mounting Support | panel |
Network Number of Phases | 1 phase |
Product or Component Type | panel mount relay |
Range of Product | Harmony Solid State Relays |
Solid state output type | zero voltage switching#|#SCR output |
Output switching mode | zero voltage switching |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review