single phase relay, Harmony Solid State Relays, 25A, panel mount, zero voltage switching, input 3 to 32V DC, output 24 to 300V AC

SSP1A125BD
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This panel mount static relay accepts wiring with either bare cable, crimped cable ends, fork lugs or ring lugsIts rated current is 25 A, is controlled with a 3 to 32 V DC circuit, has a rated load voltage of 24 to 300 V AC output.|It also has a test button for easy debugging, testing and commissioning|It mounts on metallic panel surface, with an excellent thermal dissipation capability thanks to its factory-installed thermal pad, or on DIN rails with an accessory heatsink|It has a visual indicator showing the status of its input and a alarm output enabling a quick response to unexpected events|

Product Details

[in] Rated Current 25 A
Device Short Name SSP1
Mounting Support panel
Network Number of Phases 1 phase
Product or Component Type panel mount relay
Range of Product Harmony Solid State Relays
Solid state output type zero voltage switching#|#SCR output
Output switching mode zero voltage switching

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account