
single isolating block XEN-T - for control circuit
غير شامل الضريبة
All Sellers

تاجر | السعر | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
شحن مجاني
|
No sellers found for this product.
single isolating block XEN-T - for control circuit
الوصف
This product is part of the Harmony XAC range, an offer of pendant control stations for Ø22mm plastic signalling units. This single isolating block for control circuit. It has 3 normally closed contacts. It is an isolating block with a rated insulation voltage of 400V and a conventional enclosed thermal current of 10A. It is designed for front mounting with slow-break contact operation. It is furnished with screw clamp terminals for electrical connection. It offers mechanical durability of 1 million operating cycles. It weighs 0.05kg. It is suitable for industry and service sector, hoist and travelling cranes. It meets CSA C22.2 No 14, UL 508, EN/IEC 60947-5-1 and EN/IEC 60204-32 standards. It is compatible with the pendant control stations XACA. It is designed for mechanical handling, these highly robust pendant control stations comply with the safety requirements of IEC standards. They are not only simples and intuitive, but also very comfortable for the operator to use.
Product Details
[ui] Rated Insulation Voltage | 400 V (pollution degree 3) conforming to IEC 60947-1 |
---|---|
[uimp] Rated Impulse Withstand Voltage | 6 kV conforming to IEC 60947-1 |
Ambient Air Temperature for Operation | -25-70 °C |
Ambient Air Temperature for Storage | -40-70 °C |
Contacts Type and Composition | 3 NC |
الارتفاع | 3.6 cm |
Mechanical Durability | 1000000 cycles |
Net Weight | 0.05 kg |
Product Compatibility | XACA |
Product or Component Type | isolating switch |
Range of Product | Harmony XAC |
Standards | CSA C22.2 No 14 |
العرض | 4.7 cm |
Connections - Terminals | screw clamp terminals, 1 x 0.5...1 x 2.5 mm² without cable end |
[ithe] Conventional Enclosed Thermal Current | 10 A |
Component Name | XENT |
Contact Block Application | emergency stop push-button |
Contact Block Type | single |
Contact Code Designation | A600 AC-15, Ue = 240 V, Ie = 3 A conforming to IEC 60947-5-1 appendix A |
Contact Operation | slow-break |
Electrical Circuit Type | control circuit |
Electrical Shock Protection Class | class II conforming to IEC 61140 |
Maximum Resistance Across Terminals | 25 MOhm |
Mounting of Block | front mounting |
Operating Force | 14 N |
Rated Operational Power in w | 40 W DC-13 for 1000000 cycles, operating rate <60 cyc/mn at 120 V, load factor = 0.5 (inductive load) conforming to IEC 60947-5-1 appendix C |
Shock Resistance | 100 gn conforming to IEC 60068-2-27 |
Short-circuit Protection | 10 A fuse protection by cartridge fuse type gG |
Vibration Resistance | 15 gn (f= 10-500 Hz) conforming to IEC 60068-2-6 |
Product Compatibility | XACA |
Range of Product | Harmony XAC |
Length | 10.1 cm |
Activity code | IDSIG |