calcActive())">
Single contact block with body fixing collar, Harmony XB4, metal, screw clamp terminal, 1NC
ZB4BZ102
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZB4BZ102
Single contact block with body fixing collar, Harmony XB4, metal, screw clamp terminal, 1NC
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
This Harmony XB4, single contact block is pre-assembled on a body/collar fixing unit.|This body fixing collar is pre-mounted with a contact block.|Simply adding a head to this assembly will provide you with a complete ready-to-use push button.|Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.|
Product Details
Contacts Type and Composition | 1 NC |
---|---|
Device Composition | body#|#fixing collar |
Device Short Name | ZB4 |
Height | 4.400 cm |
Product or Component Type | complete body/contact assembly |
Range of Product | Harmony XB4 |
Width | 3.400 cm |
Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 , screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to IEC 60947-1 |
Contact Block Type | single |
Contact Operation | slow-break |
Fixing Collar Material | zamak |
Head Type | standard |
Sale Per Indivisible Quantity | 1 |
Device Composition | body|fixing collar |
Range of Product | Harmony XB4 |
Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 , screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 , screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 , screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 , screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to IEC 60947-1 , screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to IEC 60947-1 , screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to IEC 60947-1 , screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to IEC 60947-1 |
Length | 5.400 cm |
Activity code | IDSIG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review