calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
selector switch - Ø22 - standard handle - 3 positions - 2NO
- Description
- Specifications
- Reviews
Description
This product is part of the Easy Harmony XA2 range, an offer of Ø 22mm plastic pushbuttons, switches and pilot lights. This selector switch comes with a standard handle. It has 3 operating positions and operates with a spring return mechanism with spring return to center position. This selector switch provides a versatile interface for controlling machines. It has 2 NO contact with slow-break operation. This is a plastic switch with a metallic-look ring design bezel. It is an IP54 rated product and comes with CE, CCC and EAC certification conforming to GB 14048.1, IEC 60947-1, GB 14048.5 and IEC 60947-5-1 standards . It is easily installed into a standard 22mm diameter panel cut-outs and connected to control circuits with screw-clamp connections. It is impact resistant, dust resistant, water resistant and vibration resistant making it suitable for operation in harsh environments.
Overview
| [ie] Rated Operational Current | 3 A at 240 V, AC-15, A600 |
|---|---|
| [ui] Rated Insulation Voltage | 600 V conforming to EN 60947-1 |
| [uimp] Rated Impulse Withstand Voltage | 6 kV conforming to EN 60947-1 |
| Ambient Air Temperature for Operation | -25-55 °C |
| Ambient Air Temperature for Storage | -40-70 °C |
| Compatibility Code | XA2E |
| Contacts Type and Composition | 2 NO |
| Depth | 68.2 mm |
| Device Short Name | XA2 |
| Electrical Durability | 500000 cycles, AC-15, 3 A at 230 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4 |
| Fixing Mode | fixing nut: 2-2.4 N.m |
| Height | 6.000 cm |
| Ik Degree of Protection | IK06 conforming to IEC 60529 |
| Ip Degree of Protection | IP65 conforming to IEC 60529 |
| Mechanical Durability | 300000 cycles |
| Mounting Diameter | 22.5 mm |
| Net Weight | 0.054 kg |
| Overvoltage Category | class I conforming to IEC 536 |
| Product Certifications | CE |
| Product or Component Type | complete selector switch |
| Range of Product | Easy Harmony XA2 |
| Standards | GB 14048.1 |
| Tightening Torque | 0.8-0.8 N.m |
| Width | 6.000 cm |
| Connections - Terminals | , clamping capacity: <= 2 x 1.5 mm² |
| [ith] Conventional Free Air Thermal Current | 10 A (screw-clamp terminals) |
| Bezel Material | plastic |
| Contact Operation | slow-break |
| Electrical Reliability | λ < 10exp(-8) at 24 V |
| Fixing Center | >= 30 x 40 mm (panel) - thickness: 1-5 mm |
| Operator Position Information | 3 positions |
| Operator Profile | black standard handle |
| Protective Treatment | TC |
| Sale Per Indivisible Quantity | 1 |
| Shape of Signaling Unit Head | round |
| Shock Resistance | 120 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
| Short-circuit Protection | 10 A fuse type gL conforming to IEC 60269-1 |
| Vibration Resistance | 10 gn (f= 40-500 Hz) conforming to IEC 60068-2-6 |
| Type of Operator | spring return |
| Range of Product | Easy Harmony XA2 |
| Length | 9.000 cm |
| Activity code | IDSIG |
Reviews
Description
This product is part of the Easy Harmony XA2 range, an offer of Ø 22mm plastic pushbuttons, switches and pilot lights. This selector switch comes with a standard handle. It has 3 operating positions and operates with a spring return mechanism with spring return to center position. This selector switch provides a versatile interface for controlling machines. It has 2 NO contact with slow-break operation. This is a plastic switch with a metallic-look ring design bezel. It is an IP54 rated product and comes with CE, CCC and EAC certification conforming to GB 14048.1, IEC 60947-1, GB 14048.5 and IEC 60947-5-1 standards . It is easily installed into a standard 22mm diameter panel cut-outs and connected to control circuits with screw-clamp connections. It is impact resistant, dust resistant, water resistant and vibration resistant making it suitable for operation in harsh environments.
Overview
| [ie] Rated Operational Current | 3 A at 240 V, AC-15, A600 |
|---|---|
| [ui] Rated Insulation Voltage | 600 V conforming to EN 60947-1 |
| [uimp] Rated Impulse Withstand Voltage | 6 kV conforming to EN 60947-1 |
| Ambient Air Temperature for Operation | -25-55 °C |
| Ambient Air Temperature for Storage | -40-70 °C |
| Compatibility Code | XA2E |
| Contacts Type and Composition | 2 NO |
| Depth | 68.2 mm |
| Device Short Name | XA2 |
| Electrical Durability | 500000 cycles, AC-15, 3 A at 230 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4 |
| Fixing Mode | fixing nut: 2-2.4 N.m |
| Height | 6.000 cm |
| Ik Degree of Protection | IK06 conforming to IEC 60529 |
| Ip Degree of Protection | IP65 conforming to IEC 60529 |
| Mechanical Durability | 300000 cycles |
| Mounting Diameter | 22.5 mm |
| Net Weight | 0.054 kg |
| Overvoltage Category | class I conforming to IEC 536 |
| Product Certifications | CE |
| Product or Component Type | complete selector switch |
| Range of Product | Easy Harmony XA2 |
| Standards | GB 14048.1 |
| Tightening Torque | 0.8-0.8 N.m |
| Width | 6.000 cm |
| Connections - Terminals | , clamping capacity: <= 2 x 1.5 mm² |
| [ith] Conventional Free Air Thermal Current | 10 A (screw-clamp terminals) |
| Bezel Material | plastic |
| Contact Operation | slow-break |
| Electrical Reliability | λ < 10exp(-8) at 24 V |
| Fixing Center | >= 30 x 40 mm (panel) - thickness: 1-5 mm |
| Operator Position Information | 3 positions |
| Operator Profile | black standard handle |
| Protective Treatment | TC |
| Sale Per Indivisible Quantity | 1 |
| Shape of Signaling Unit Head | round |
| Shock Resistance | 120 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
| Short-circuit Protection | 10 A fuse type gL conforming to IEC 60269-1 |
| Vibration Resistance | 10 gn (f= 40-500 Hz) conforming to IEC 60068-2-6 |
| Type of Operator | spring return |
| Range of Product | Easy Harmony XA2 |
| Length | 9.000 cm |
| Activity code | IDSIG |