XA2ED25

selector switch - Ø22 - standard handle - 2 positions - 1NO+1NC

1/1
XA2ED25

selector switch - Ø22 - standard handle - 2 positions - 1NO+1NC

SKU
XA2ED25
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

selector switch - Ø22 - standard handle - 2 positions - 1NO+1NC

Description

This product is part of the Easy Harmony XA2 range, an offer of Ø 22mm plastic pushbuttons, switches and pilot lights. This selector switch comes with a standard handle. It has 2 operating positions and operates with a stay-put mechanism. This selector switch provides a versatile interface for controlling machines. It has 1 NO and 1 NC contact with slow-break operation. This is a plastic switch with a metallic-look ring design bezel. It is an IP54 rated product and comes with CE, CCC and EAC certification conforming to GB 14048.1, IEC 60947-1, GB 14048.5 and IEC 60947-5-1 standards . It is easily installed into a standard 22mm diameter panel cut-outs and connected to control circuits with screw-clamp connections. It is impact resistant, dust resistant, water resistant and vibration resistant making it suitable for operation in harsh environments.

Product details

  • [ie] Rated Operational Current
    3 A at 240 V, AC-15, A600
  • [ui] Rated Insulation Voltage
    600 V conforming to EN 60947-1
  • [uimp] Rated Impulse Withstand Voltage
    6 kV conforming to EN 60947-1
  • Ambient Air Temperature for Operation
    -25-55 °C
  • Ambient Air Temperature for Storage
    -40-70 °C
  • Compatibility Code
    XA2E
  • Contacts Type and Composition
    1 NO + 1 NC
  • Depth
    68.2 mm
  • Device Short Name
    XA2
  • Electrical Durability
    500000 cycles, AC-15, 3 A at 230 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4
  • Fixing Mode
    fixing nut: 2-2.4 N.m
  • Height
    42 mm
  • Ik Degree of Protection
    IK06 conforming to IEC 60529
  • Ip Degree of Protection
    IP65 conforming to IEC 60529
  • Mechanical Durability
    300000 cycles
  • Mounting Diameter
    22 mm
  • Net Weight
    0.054 kg
  • Overvoltage Category
    class I conforming to IEC 536
  • Product Certifications
    CCC
  • Product or Component Type
    complete selector switch
  • Range of Product
    Easy Harmony XA2
  • Standards
    GB 14048.1
  • Tightening Torque
    0.8-0.8 N.m
  • Width
    30 mm
  • Connections - Terminals
    , clamping capacity: <= 2 x 1.5 mm²
  • [ith] Conventional Free Air Thermal Current
    10 A (screw-clamp terminals)
  • Bezel Material
    plastic
  • Contact Operation
    slow-break
  • Electrical Reliability
    λ < 10exp(-8) at 24 V
  • Fixing Center
    >= 30 x 40 mm (panel) - thickness: 1-5 mm
  • Operator Position Information
    2 positions
  • Operator Profile
    black standard handle
  • Protective Treatment
    TC
  • Sale Per Indivisible Quantity
    1
  • Shape of Signaling Unit Head
    round
  • Shock Resistance
    120 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
  • Short-circuit Protection
    10 A fuse type gL conforming to IEC 60269-1
  • Vibration Resistance
    10 gn (f= 40-500 Hz) conforming to IEC 60068-2-6
  • Type of Operator
    stay put
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:selector switch - Ø22 - standard handle - 2 positions - 1NO+1NC
Your Rating

* Required Field