
calcActive())">
Schneider Electric temperature control relay, Harmony Control Relays, 5A, 1CO, 24..240V AC DC
RM35ATL0MW
EGP76,895.28
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
RM35ATL0MW
Schneider Electric temperature control relay, Harmony Control Relays, 5A, 1CO, 24..240V AC DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Seller will contact you for delivery fees
|
No sellers found for this product.
Out of stock
Schneider Electric temperature control relay, Harmony Control Relays, 5A, 1CO, 24..240V AC DC
EGP76,895.28
Description
Schneider Electric temperature control relay, Harmony Control Relays, 5A, 1CO, 24..240V AC DC
Product Details
Height | 8.0 cm |
---|---|
Maximum Power Consumption in Va | 3.5 VA AC , 3.5 VA AC |
Product or Component Type | elevator machine room temperature control relay |
Width | 4.6 cm |
Measurement Range | +/- 1...46 °C |
Minimum Switching Current | 10 mA at 5 V DC , 10 mA at 5 V DC , 10 mA at 5 V DC |
Relay Monitored Parameters | undertemperature: -1...11°C|overtemperature: 34...46°C |
Relay Name | RM35AT |
Relay Type | temperature control relays |
Switching Capacity in Va | 1250 VA |
Product specific application | for elevator machine rooms and 3-phase supplies |
Utilisation category | AC-12 conforming to IEC 60947-5-1 , AC-12 conforming to IEC 60947-5-1 , AC-13 conforming to IEC 60947-5-1 , AC-13 conforming to IEC 60947-5-1 , AC-14 conforming to IEC 60947-5-1 , AC-14 conforming to IEC 60947-5-1 , AC-15 conforming to IEC 60947-5-1 , AC-15 conforming to IEC 60947-5-1 , DC-12 conforming to IEC 60947-5-1 , DC-12 conforming to IEC 60947-5-1 , DC-13 conforming to IEC 60947-5-1 , DC-13 conforming to IEC 60947-5-1 , DC-14 conforming to IEC 60947-5-1 , DC-14 conforming to IEC 60947-5-1 |
Range of Product | Harmony Control Relays |
Time Delay Range | 0.1...10 s adjustable delay (tolerance: 0...10 % of the full scale value) , 0.1...10 s adjustable delay (tolerance: 0...10 % of the full scale value) , 0.1...10 s adjustable delay (tolerance: 0...10 % of the full scale value) |
Time Delay Type | adjustable 1...10 s Tt- time delay upon fault , adjustable 1...10 s Tt- time delay upon fault , adjustable 1...10 s Tt- time delay upon fault |
Length | 9.7 cm |
Activity code | IDSIG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account