calcPageSize())"
/>
calcActive())">
Schneider Electric Switch, Vivace, 16AX, 250V, 2 way, 4 gang, white
KB34
EGP6,971.58
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
KB34
Schneider Electric Switch, Vivace, 16AX, 250V, 2 way, 4 gang, white
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Seller will contact you for delivery fees
|
No sellers found for this product.
Out of stock
Schneider Electric Switch, Vivace, 16AX, 250V, 2 way, 4 gang, white
EGP6,971.58
Description
Schneider Electric Switch, Vivace, 16AX, 250V, 2 way, 4 gang, white
Product Details
| Activity code | HDCWD |
|---|---|
| Device Application | control switch |
| Device Short Name | KB34 |
| Height | 0 |
| Product or Component Type | switch |
| Width | 0 |
| Colour tint | white |
| Range | Vivace |
| Number of Rocker | 4 |
| Switch Application | on/off switching |
| Switch Function | 2-way |
| Length | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account