
calcActive())">
Selector switch, Harmony XB4, metal, black 22mm, long handle, 3positions, stay put, 2NO
XB4BJ33
EGP17,690.40
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB4BJ33
Selector switch, Harmony XB4, metal, black 22mm, long handle, 3positions, stay put, 2NO
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Selector switch, Harmony XB4, metal, black 22mm, long handle, 3positions, stay put, 2NO
EGP17,690.40
Description
This Harmony XB4 long handle modular black selector switch has 3 positions, operates with a stay-put mechanism. It has a metal bezel. This selector switch provides a versatile interface for controlling your machines. It is easily installed into standard 22mm diameter cut-outs and connected to your control circuits with simple screw-clamp connections. It provides an effective manner to set your machine in various operating modes. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments.
Product Details
Contacts Type and Composition | 2 NO |
---|---|
Device Short Name | XB4 |
Height | 3.800 cm |
Mounting Diameter | 22.5 mm |
Product or Component Type | selector switch |
Width | 5.600 cm |
Bezel Material | chromium plated metal |
Contact Operation | slow-break |
Fixing Collar Material | zamak |
Head Type | standard |
Operator Position Information | 3 positions +/- 45° |
Sale Per Indivisible Quantity | 1 |
Shape of Signaling Unit Head | round |
Type of Operator | stay put |
Range of Product | Harmony XB4 |
Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 |
Operator Profile | black long handle |
Length | 9.000 cm |
Activity code | IDSIG |
Type of operator | stay put |
Product Hover Image | /x/b/xb4bj33ba.jpg |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account