
calcActive())">
Schneider Electric Residual current breaker with overcurrent protection (RCBO), Acti9 iC60N RCBO, 1P+Ns, 32A, 30mA, A type, 6000A
A9D61832
EGP43,624.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9D61832
Schneider Electric Residual current breaker with overcurrent protection (RCBO), Acti9 iC60N RCBO, 1P+Ns, 32A, 30mA, A type, 6000A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Schneider Electric Residual current breaker with overcurrent protection (RCBO), Acti9 iC60N RCBO, 1P+Ns, 32A, 30mA, A type, 6000A
EGP43,624.00
Description
Schneider Electric Residual current breaker with overcurrent protection (RCBO), Acti9 iC60N RCBO, 1P+Ns, 32A, 30mA, A type, 6000A
Product Details
Activity code | HDCFD |
---|---|
Device Short Name | iC60N RCBO |
Height | 10.8 cm |
Product or Component Type | residual current breaker with overcurrent protection (RCBO) |
Width | 2.8 cm |
Earthing System | TN |
Curve code | C |
Earth-leakage sensitivity | 30 mA |
Circuit breaker application | distribution |
[In] rated current | 32 A at 50 °C , 32 A at 50 °C |
Breaking capacity | 6000 A Icn at 230/240 V AC 50/60 Hz , 6000 A Icn at 230/240 V AC 50/60 Hz , 6000 A Icn at 230/240 V AC 50/60 Hz , 6000 A Icn at 230/240 V AC 50/60 Hz , 6000 A Icn at 230/240 V AC 50/60 Hz |
Range | Acti9 |
Length | 13.6 cm |
Poles description | 1P + Ns |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account