
calcActive())">
Schneider Electric Push button, Harmony XB5, plastic, projecting, red, 22mm, spring return, booted, unmarked, 1NC
XB5AP42
EGP13,608.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB5AP42
Schneider Electric Push button, Harmony XB5, plastic, projecting, red, 22mm, spring return, booted, unmarked, 1NC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Schneider Electric Push button, Harmony XB5, plastic, projecting, red, 22mm, spring return, booted, unmarked, 1NC
EGP13,608.00
Description
Schneider Electric Push button, Harmony XB5, plastic, projecting, red, 22mm, spring return, booted, unmarked, 1NC
Product Details
Device Short Name | XB5 |
---|---|
Height | 8.8 cm |
Mounting Diameter | 22.5 mm |
Product or Component Type | push-button |
Width | 3.4 cm |
Bezel Material | plastic|dark grey plastic |
Contact Operation | slow-break |
Fixing Collar Material | plastic |
Head Type | standard |
Operator Additional Information | clear boot |
Sale Per Indivisible Quantity | 1 |
Shape of Signaling Unit Head | round |
Product Compatibility | not compatible with legend holder |
Range of Product | Harmony XB5 |
Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 , screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 , screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 , screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 , screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to IEC 60947-1 , screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to IEC 60947-1 , screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to IEC 60947-1 , screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to IEC 60947-1 |
Operator Profile | red projecting, unmarked , red projecting, unmarked , red projecting, unmarked |
Length | 5.3 cm |
Activity code | IDSIG |
Type of operator | spring return |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account