
calcActive())">
Schneider Electric Push button, Harmony XB4, metal, projecting, black, 22mm, spring return, booted, unmarked, 1NO
XB4BP21
EGP15,428.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB4BP21
Schneider Electric Push button, Harmony XB4, metal, projecting, black, 22mm, spring return, booted, unmarked, 1NO
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Schneider Electric Push button, Harmony XB4, metal, projecting, black, 22mm, spring return, booted, unmarked, 1NO
EGP15,428.00
Description
Schneider Electric Push button, Harmony XB4, metal, projecting, black, 22mm, spring return, booted, unmarked, 1NO
Product Details
Device Short Name | XB4 |
---|---|
Height | 8.800 cm |
Mounting Diameter | 22.5 mm |
Product or Component Type | push-button |
Width | 3.400 cm |
Bezel Material | chromium plated metal |
Contact Operation | slow-break |
Fixing Collar Material | zamak |
Head Type | standard |
Operator Additional Information | clear boot |
Sale Per Indivisible Quantity | 1 |
Shape of Signaling Unit Head | round |
Product Compatibility | not compatible with legend holder |
Range of Product | Harmony XB4 |
Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 , screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 , screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 , screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 , screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to IEC 60947-1 , screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to IEC 60947-1 , screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to IEC 60947-1 , screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to IEC 60947-1 |
Operator Profile | black projecting, unmarked , black projecting, unmarked , black projecting, unmarked |
Length | 5.400 cm |
Activity code | IDSIG |
Type of operator | spring return |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account