
calcActive())">
Schneider Electric Profile busbar, Linergy LGYE, 1000A, for a horizontal installation, L2000mm
LVS04562
EGP137,480.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LVS04562
Schneider Electric Profile busbar, Linergy LGYE, 1000A, for a horizontal installation, L2000mm
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Schneider Electric Profile busbar, Linergy LGYE, 1000A, for a horizontal installation, L2000mm
EGP137,480.00
Description
Schneider Electric Profile busbar, Linergy LGYE, 1000A, for a horizontal installation, L2000mm
Product Details
Accessory / Separate Part Category | busbar accessory |
---|---|
Height | 3.0 cm |
Product or Component Type | profile busbar |
Quantity Per Set | set of 1 |
Width | 6.5 cm |
Busbar description | Linergy |
Range | Linergy |
Range Compatibility | PrismaSeT PrismaSeT P enclosure , PrismaSeT PrismaSeT P enclosure , PrismaSeT PrismaSeT P enclosure |
Range of Product | Linergy |
Length | 210.0 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account