
calcActive())">
Schneider Electric Pilot light, Harmony XB4,metal, red, 22mm, universal LED, plain lens, 110...120V AC
XB4BVG4
EGP17,836.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB4BVG4
Schneider Electric Pilot light, Harmony XB4,metal, red, 22mm, universal LED, plain lens, 110...120V AC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Schneider Electric Pilot light, Harmony XB4,metal, red, 22mm, universal LED, plain lens, 110...120V AC
EGP17,836.00
Description
Schneider Electric Pilot light, Harmony XB4,metal, red, 22mm, universal LED, plain lens, 110...120V AC
Product Details
[us] Rated Supply Voltage | 110...120 V AC 50/60 Hz , 110...120 V AC 50/60 Hz , 110...120 V AC 50/60 Hz |
---|---|
Bulb Base | integral LED |
Device Short Name | XB4 |
Height | 8.800 cm |
Mounting Diameter | 22.5 mm |
Product or Component Type | pilot light |
Width | 3.400 cm |
Bezel Material | chromium plated metal |
Fixing Collar Material | zamak |
Head Type | standard |
Light Source | universal LED |
Light Source Colour | red |
Operator Additional Information | with plain lens |
Sale Per Indivisible Quantity | 1 |
Shape of Signaling Unit Head | round |
Cap/operator or Lens Colour | red |
Range of Product | Harmony XB4 |
Length | 5.400 cm |
Activity code | IDSIG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account