
calcActive())">
Schneider Electric Padlockable guard for mushroom head 40mm, Harmony XB4, metal, black
ZBZ1602
EGP17,220.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZBZ1602
Schneider Electric Padlockable guard for mushroom head 40mm, Harmony XB4, metal, black
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Schneider Electric Padlockable guard for mushroom head 40mm, Harmony XB4, metal, black
EGP17,220.00
Description
Schneider Electric Padlockable guard for mushroom head 40mm, Harmony XB4, metal, black
Product Details
Accessory / Separate Part Category | isolation accessory |
---|---|
Accessory / Separate Part Destination | Ø 40 mm emergency stop push-button|for standard head |
Colour | black |
Height | 5.7 cm |
Product or Component Type | guard |
Quantity Per Set | set of 1 |
Width | 5.3 cm |
Product Compatibility | XB5AS...|XB5AT...|XB4BS...|XB4BT... |
Range of Product | Harmony XB5|Harmony XB4 |
Length | 4.5 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account