
calcActive())">
Schneider Electric multifunction relay, Harmony Timer Relays, 5A, 2CO, 0.02s...300h, on delay, 24...240V AC DC
RE48ATM12MW
EGP97,622.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
RE48ATM12MW
Schneider Electric multifunction relay, Harmony Timer Relays, 5A, 2CO, 0.02s...300h, on delay, 24...240V AC DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Schneider Electric multifunction relay, Harmony Timer Relays, 5A, 2CO, 0.02s...300h, on delay, 24...240V AC DC
EGP97,622.00
Description
Schneider Electric multifunction relay, Harmony Timer Relays, 5A, 2CO, 0.02s...300h, on delay, 24...240V AC DC
Product Details
[us] Rated Supply Voltage | 24...240 V AC/DC 50/60 Hz , 24...240 V AC/DC 50/60 Hz , 24...240 V AC/DC 50/60 Hz |
---|---|
Electrical Connection | plug-in sub-base 8 pin(s) , plug-in sub-base 8 pin(s) |
Height | 5.7 cm |
Product or Component Type | single function relay |
Width | 48 mm |
Component Name | RE48 |
Discrete Output Type | relay |
Voltage Range | 0.85...1.1 Us AC , 0.85...1.1 Us AC , 0.9...1.1 Us DC , 0.9...1.1 Us DC |
[In] rated current | 5:00 AM |
Range of Product | Harmony Timer Relays |
Time Delay Range | 5...300 h|2...120 min|0.5...30 h|0.2...12 h|0.2...12 min|0.2...12 s|0.5...30 min|2...120 h|2...120 s|0.02...1.2 s|0.5...30 s|5...300 s|0.05...3 s|5...300 min |
Time Delay Type | power on-delay |
Length | 6.2 cm |
Activity code | IDSIG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account