
calcActive())">
Schneider Electric Monolithic key switch selector, Harmony XB7, plastic, black, 22mm, key 455, 2 positions, stay put, 1NO
XB7NG21
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB7NG21
Schneider Electric Monolithic key switch selector, Harmony XB7, plastic, black, 22mm, key 455, 2 positions, stay put, 1NO
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Schneider Electric Monolithic key switch selector, Harmony XB7, plastic, black, 22mm, key 455, 2 positions, stay put, 1NO
Product Details
Device Short Name | XB7 |
---|---|
Height | 3.3 cm |
Mounting Diameter | 22 mm |
Net Weight | 0.05 kg |
Product or Component Type | selector switch |
Width | 6.1 cm |
Key Withdrawal Position | left-hand |
Operator Position Information | 2 positions 90° |
Positive Opening | without |
Sale Per Indivisible Quantity | 10 |
Shape of Signaling Unit Head | round |
Ip Degree of Protection | IP20 (rear face) conforming to IEC 60529 , IP20 (rear face) conforming to IEC 60529 , IP20 (rear face) conforming to IEC 60529 , IP65 (front face) conforming to IEC 60529 , IP65 (front face) conforming to IEC 60529 , IP65 (front face) conforming to IEC 60529 |
Range of Product | Harmony XB7 |
Type Of Keylock | key 455 |
Length | 3.3 cm |
Activity code | IDSIG |
Type of operator | stay put |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review