
calcActive())">
Schneider Electric Miniature circuit breaker (MCB), Acti9 C60H-DC, 2P, 20A, C curve, 6kA (IEC/EN 60947-2)
A9N61532
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9N61532
Schneider Electric Miniature circuit breaker (MCB), Acti9 C60H-DC, 2P, 20A, C curve, 6kA (IEC/EN 60947-2)
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Schneider Electric Miniature circuit breaker (MCB), Acti9 C60H-DC, 2P, 20A, C curve, 6kA (IEC/EN 60947-2)
Product Details
Activity code | HDCFD |
---|---|
Device Application | distribution |
Device Short Name | C60H-DC |
Height | 7.5 cm |
Network Type | DC |
Product or Component Type | miniature circuit-breaker |
Width | 3.5 cm |
Number of Protected Poles | 2 |
Curve code | C |
Trip unit technology | thermal-magnetic |
[In] rated current | 20 A at 25 °C , 20 A at 25 °C |
Breaking capacity | 10 kA Icu at 440 V DC conforming to EN 60947-2 , 10 kA Icu at 440 V DC conforming to EN 60947-2 , 10 kA Icu at 440 V DC conforming to EN 60947-2 , 10 kA Icu at 440 V DC conforming to EN 60947-2 , 10 kA Icu at 440 V DC conforming to EN 60947-2 , 10 kA Icu at 440 V DC conforming to IEC 60947-2 , 10 kA Icu at 440 V DC conforming to IEC 60947-2 , 10 kA Icu at 440 V DC conforming to IEC 60947-2 , 10 kA Icu at 440 V DC conforming to IEC 60947-2 , 10 kA Icu at 440 V DC conforming to IEC 60947-2 , 6 kA Icu at 500 V DC conforming to EN 60947-2 , 6 kA Icu at 500 V DC conforming to EN 60947-2 , 6 kA Icu at 500 V DC conforming to EN 60947-2 , 6 kA Icu at 500 V DC conforming to EN 60947-2 , 6 kA Icu at 500 V DC conforming to EN 60947-2 , 6 kA Icu at 500 V DC conforming to IEC 60947-2 , 6 kA Icu at 500 V DC conforming to IEC 60947-2 , 6 kA Icu at 500 V DC conforming to IEC 60947-2 , 6 kA Icu at 500 V DC conforming to IEC 60947-2 , 6 kA Icu at 500 V DC conforming to IEC 60947-2 , 20 kA Icu at 220 V DC conforming to GB 14048.2 , 20 kA Icu at 220 V DC conforming to GB 14048.2 , 20 kA Icu at 220 V DC conforming to GB 14048.2 , 20 kA Icu at 220 V DC conforming to GB 14048.2 , 20 kA Icu at 220 V DC conforming to GB 14048.2 , 20 kA Icu at 220 V DC conforming to IEC 60947-2 , 20 kA Icu at 220 V DC conforming to IEC 60947-2 , 20 kA Icu at 220 V DC conforming to IEC 60947-2 , 20 kA Icu at 220 V DC conforming to IEC 60947-2 , 20 kA Icu at 220 V DC conforming to IEC 60947-2 , 20 kA Icu at 250 V DC conforming to GB 14048.2 , 20 kA Icu at 250 V DC conforming to GB 14048.2 , 20 kA Icu at 250 V DC conforming to GB 14048.2 , 20 kA Icu at 250 V DC conforming to GB 14048.2 , 20 kA Icu at 250 V DC conforming to GB 14048.2 , 20 kA Icu at 250 V DC conforming to IEC 60947-2 , 20 kA Icu at 250 V DC conforming to IEC 60947-2 , 20 kA Icu at 250 V DC conforming to IEC 60947-2 , 20 kA Icu at 250 V DC conforming to IEC 60947-2 , 20 kA Icu at 250 V DC conforming to IEC 60947-2 |
Suitability for isolation | yes conforming to IEC 60947-2 , yes conforming to IEC 60947-2 , yes conforming to EN 60947-2 , yes conforming to EN 60947-2 |
Utilisation category | category A conforming to EN 60947-2 , category A conforming to EN 60947-2 , category A conforming to IEC 60947-2 , category A conforming to IEC 60947-2 |
Range | Acti9 |
Length | 8.5 cm |
Poles description | 2P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review