
calcActive())">
Schneider Electric Manual overload reset push button, Harmony XB5, red flush pushbutton Ø22 mm marked O for 17...120 mm actuation distance
XB5AA84101
EGP16,646.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB5AA84101
Schneider Electric Manual overload reset push button, Harmony XB5, red flush pushbutton Ø22 mm marked O for 17...120 mm actuation distance
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Schneider Electric Manual overload reset push button, Harmony XB5, red flush pushbutton Ø22 mm marked O for 17...120 mm actuation distance
EGP16,646.00
Description
Schneider Electric Manual overload reset push button, Harmony XB5, red flush pushbutton Ø22 mm marked O for 17...120 mm actuation distance
Product Details
Device Short Name | XB5 |
---|---|
Height | 12.0 cm |
Mounting Diameter | 22 mm |
Product or Component Type | manual overload reset push-button |
Width | 3.5 cm |
Bezel Material | dark grey plastic |
Device Presentation | complete product |
Fixing Collar Material | plastic |
Shape of Signaling Unit Head | round |
Activating distance | 17-120 mm |
Range of Product | Harmony XB5 |
Operator Profile | red flush, O (white) , red flush, O (white) , red flush, O (white) , red flush, O (white) |
Length | 10.0 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account