
calcActive())">
Schneider Electric Key switch selector, Harmony XB4, metal, black, 22mm, key 455, 3 positions, stay put, 2 NO
XB4BG03
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB4BG03
Schneider Electric Key switch selector, Harmony XB4, metal, black, 22mm, key 455, 3 positions, stay put, 2 NO
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Schneider Electric Key switch selector, Harmony XB4, metal, black, 22mm, key 455, 3 positions, stay put, 2 NO
Product Details
Device Short Name | XB4 |
---|---|
Height | 3.5 cm |
Mounting Diameter | 22.5 mm |
Product or Component Type | selector switch |
Width | 5.7 cm |
Bezel Material | chromium plated metal |
Contact Operation | slow-break |
Fixing Collar Material | zamak |
Head Type | standard |
Operator Position Information | 3 positions +/- 45° |
Sale Per Indivisible Quantity | 1 |
Shape of Signaling Unit Head | round |
Range of Product | Harmony XB4 |
Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 , screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 , screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 , screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 , screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to IEC 60947-1 , screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to IEC 60947-1 , screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to IEC 60947-1 , screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to IEC 60947-1 |
Operator Profile | black key switch , black key switch |
Length | 9.3 cm |
Activity code | IDSIG |
Type of operator | stay put |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review