calcPageSize())"
/>
calcActive())">
Schneider Electric Illuminated selector switch, Harmony XB5, grey plastic, red handle, 22mm, universal LED, 2 positions, 1NO + 1NC, 230...240V AC
XB5AK124M5
EGP29,799.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
XB5AK124M5
Schneider Electric Illuminated selector switch, Harmony XB5, grey plastic, red handle, 22mm, universal LED, 2 positions, 1NO + 1NC, 230...240V AC
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Seller will contact you for delivery fees
|
No sellers found for this product.
Out of stock
Schneider Electric Illuminated selector switch, Harmony XB5, grey plastic, red handle, 22mm, universal LED, 2 positions, 1NO + 1NC, 230...240V AC
EGP29,799.00
Description
Schneider Electric Illuminated selector switch, Harmony XB5, grey plastic, red handle, 22mm, universal LED, 2 positions, 1NO + 1NC, 230...240V AC
Product Details
| [us] Rated Supply Voltage | 230...240 V AC at 50/60 Hz , 230...240 V AC at 50/60 Hz , 230...240 V AC at 50/60 Hz |
|---|---|
| Bulb Base | integral LED |
| Device Short Name | XB5 |
| Height | 8.600 cm |
| Mounting Diameter | 22.5 mm |
| Product or Component Type | illuminated selector switch |
| Width | 5.200 cm |
| Bezel Material | dark grey plastic |
| Contact Operation | slow-break |
| Head Type | standard |
| Operator Position Information | 2 positions 90° |
| Sale Per Indivisible Quantity | 1 |
| Shape of Signaling Unit Head | round |
| Range of Product | Harmony XB5 |
| Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 , screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 , screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 , screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 , screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to IEC 60947-1 , screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to IEC 60947-1 , screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to IEC 60947-1 , screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to IEC 60947-1 |
| Operator Profile | red standard handle , red standard handle |
| Length | 3.300 cm |
| Activity code | IDSIG |
| Type of operator | stay put |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account