
calcActive())">
Schneider Electric Head for non illuminated push button, Harmony XB5, plastic, flush, green, 22mm, spring return, marked I
ZB5AA331
EGP5,292.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZB5AA331
Schneider Electric Head for non illuminated push button, Harmony XB5, plastic, flush, green, 22mm, spring return, marked I
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Schneider Electric Head for non illuminated push button, Harmony XB5, plastic, flush, green, 22mm, spring return, marked I
EGP5,292.00
Description
Schneider Electric Head for non illuminated push button, Harmony XB5, plastic, flush, green, 22mm, spring return, marked I
Product Details
Device Short Name | ZB5 |
---|---|
Height | 3.400 cm |
Mounting Diameter | 22 mm |
Product or Component Type | head for non-illuminated push-button |
Width | 4.300 cm |
Bezel Material | dark grey plastic |
Head Type | standard |
Sale Per Indivisible Quantity | 1 |
Shape of Signaling Unit Head | round |
Range of Product | Harmony XB5 |
Operator Profile | green flush, I (white) , green flush, I (white) , green flush, I (white) , green flush, I (white) |
Length | 5.300 cm |
Activity code | IDSIG |
Type of operator | spring return |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account