
calcActive())">
Emergency stop push button, Harmony XB4, metal, red mushroom, 40mm, 22mm, trigger latching push pull, 1NO+1NC
XB4BT845
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB4BT845
Emergency stop push button, Harmony XB4, metal, red mushroom, 40mm, 22mm, trigger latching push pull, 1NO+1NC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Harmony XB4 emergency stop / shutdown 40mm mushroom head modular red push button operates with a latched push-pull mechanism. It has a metal bezel. This emergency stop / shutdown button, also called EMS (Emergency Machine Stop) and EMO (Emergency Off), is easily installed into standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance thanks to a clear color and a prominent 40mm mushroom shape. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments.
Product Details
Device Short Name | XB4 |
---|---|
Height | 4.5 cm |
Mounting Diameter | 22.5 mm |
Product or Component Type | emergency stop push-button,emergency switching off push-button |
Width | 5.3 cm |
Bezel Material | chromium plated metal |
Contact Operation | slow-break |
Fixing Collar Material | zamak |
Reset | push-pull |
Sale Per Indivisible Quantity | 1 |
Shape of Signaling Unit Head | round |
Type of Operator | trigger action and mechanical latching |
Range of Product | Harmony XB4 |
Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 |
Operator Profile | red mushroom Ø 40 mm, unmarked |
Length | 8.8 cm |
Activity code | IDSIG |
Type of operator | trigger action and mechanical latching |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review