
calcActive())">
Schneider Electric Emergency stop head, Harmony XB4, switching off, metal, red mushroom 40mm, 22mm, trigger latching turn to release
ZB4BS844
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZB4BS844
Schneider Electric Emergency stop head, Harmony XB4, switching off, metal, red mushroom 40mm, 22mm, trigger latching turn to release
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Schneider Electric Emergency stop head, Harmony XB4, switching off, metal, red mushroom 40mm, 22mm, trigger latching turn to release
Product Details
Device Short Name | ZB4 |
---|---|
Height | 4.400 cm |
Mounting Diameter | 22.5 mm |
Product or Component Type | head for emergency switching off push-button |
Width | 5.400 cm |
Bezel Material | chromium plated metal |
Head Type | standard |
Reset | turn to release |
Sale Per Indivisible Quantity | 1 |
Shape of Signaling Unit Head | round |
Range of Product | Harmony XB4 |
Operator Profile | red mushroom Ø 40 mm, unmarked , red mushroom Ø 40 mm, unmarked , red mushroom Ø 40 mm, unmarked |
Length | 9.200 cm |
Activity code | IDSIG |
Type of operator | trigger action and mechanical latching |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review