calcPageSize())"
/>
calcActive())">
Schneider Electric Earth-leakage add-on protection module VigiPacT, ComPacT NSX 100/160, 440VAC to 550VAC, 30mA to 30A, 4 poles
LV429491
EGP609,909.30
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
LV429491
Schneider Electric Earth-leakage add-on protection module VigiPacT, ComPacT NSX 100/160, 440VAC to 550VAC, 30mA to 30A, 4 poles
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Seller will contact you for delivery fees
|
No sellers found for this product.
Out of stock
Schneider Electric Earth-leakage add-on protection module VigiPacT, ComPacT NSX 100/160, 440VAC to 550VAC, 30mA to 30A, 4 poles
EGP609,909.30
Description
Schneider Electric Earth-leakage add-on protection module VigiPacT, ComPacT NSX 100/160, 440VAC to 550VAC, 30mA to 30A, 4 poles
Product Details
| Activity code | PPCCB |
|---|---|
| Device Application | wiring |
| Device Short Name | VigiPacT |
| Height | 13.5 cm |
| Product or Component Type | Vigi add-on |
| Width | 14.3 cm |
| Residual Earth-leakage Sensitity Adjustment Type | adjustable |
| Earth-leakage protection class | class AC, class A |
| Earth-leakage sensitivity | 0.03 A for class A , 0.03 A for class A , 0.1 A for class A , 0.1 A for class A , 0.3 A for class A , 0.3 A for class A , 0.5 A for class A , 0.5 A for class A , 1 A for class A , 1 A for class A , 3 A for class A , 3 A for class A , 10 A for class AC , 10 A for class AC , 30 A for class AC , 30 A for class AC |
| [In] rated current | 100 A , 160 A |
| Range Compatibility | ComPacT new generation ComPacT NSX100 new generation circuit breaker , ComPacT new generation ComPacT NSX100 new generation circuit breaker , ComPacT new generation ComPacT NSX100 new generation circuit breaker , ComPacT new generation ComPacT NSX160 new generation circuit breaker , ComPacT new generation ComPacT NSX160 new generation circuit breaker , ComPacT new generation ComPacT NSX160 new generation circuit breaker , ComPact ComPact NSX100 circuit breaker , ComPact ComPact NSX100 circuit breaker , ComPact ComPact NSX100 circuit breaker , ComPact ComPact NSX160 circuit breaker , ComPact ComPact NSX160 circuit breaker , ComPact ComPact NSX160 circuit breaker |
| Range of Product | ComPacT NSX100...250 new generation|ComPact NSX100...250 |
| Residual Earth-leakage Time Delay Adjustment Type | adjustable |
| Length | 17.3 cm |
| Poles description | 4P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account